3GBA103212-BSBCN

 
 
 
 Loading Images..
General Information
Product ID:
3GBA103212-BSBCN
ABB Type Designation:
M2BA 100L 6
Catalog Description:
No Description Available
 
Additional Information
ABB Type Designation:
M2BA 100L 6
Altitude:
1000 m
Ambient Temperature:
40 °C
Bearing:
6206-2Z/C3
Bearing NDE:
6205-2Z/C3
Catalog Description:
No Description Available
Country of Origin:
China (CN)
Customs Tariff Number:
85015100
Direction of Rotation:
Both sides
Electrical Data:
Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
D -- 50 Hz 220 V 1.50 kW 945 r/min 6.60 A 0.730 81.40 % 15.10 N·m 3.70
Y -- 50 Hz 380 V 1.50 kW 945 r/min 3.80 A 0.730 81.40 % 15.10 N·m 3.70
D -- 50 Hz 230 V 1.50 kW 950 r/min 6.50 A 0.690 82.20 % 15.00 N·m 4.00
Gross Weight:
37 kg
IC Class:
IC411
IE Class Data (50 Hz):
IE Class IE2
Full Load (100%) 82.2 %
Partial Load (75%) 82.9 %
Partial Load (50%) 81.6 %
IE Class Data (60 Hz):
IE Class IE1
Full Load (100%) 84.7 %
IM Class:
IMB5 IM3001
Insulation Class:
ICLF
IP Class:
IP55
Lubrication:
For life
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Package Level 1 Units:
0 carton
Poles (High):
6
Product Name:
3-Phase squirrel cage motor
Product Net Weight:
37 kg
Quote Only:
No
Selling Unit of Measure:
piece
Standard:
IEC 60034-1
Starting of Motor:
Direct Online
Stocked At (Warehouses):
CSCNM
Temperature Class Default:
--
Two Speed Motor:
No
Type of Duty:
S1
Voltage Code:
S
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America