3GVA082002-BFB

 
 
"No longer for sale" replaced by 3GVA082002-BFC
 
 Loading Images..
General Information
Product ID:
3GVA082002-BFB
ABB Type Designation:
M2VA 80B 4
Catalog Description:
M2VA; M2VA; Y; 4 poles; IMB5 IM3001
Categories
    Products»
  • Motors and Generators
  • »
  • IEC Low Voltage AC Motors
  • »
  • Legacy IEC Low Voltage Motors
  • »
  • Aluminum Motors
    Products»
  • Motors and Generators
  • »
  • IEC Low Voltage AC Motors
  • »
  • Legacy IEC Low Voltage Motors
  • »
  • Marine General Purpose Motors
 
Additional Information
ABB Type Designation:
M2VA 80B 4
Altitude:
1000 m
Ambient Temperature:
40 °C
Bearing:
6204-2ZC3
Bearing NDE:
6203-2ZC3
Catalog Description:
M2VA; M2VA; Y; 4 poles; IMB5 IM3001
Connection Configuration:
Y
Core Credit:
0.00
Country of Origin:
Italy (IT)
Customs Tariff Number:
85015100
Direction of Rotation:
Both sides
Electrical Data:
Freq Current IS/IN Efficiency Speed Voltage Conn Power Factor Temp Class Torque Power
60 Hz 1.60 A 4.70 78.20 % 1690 r/min 575 V Y 0.770 -- 5.08 N·m 0.90 kW
50 Hz 1.60 A 4.70 78.20 % 1410 r/min 500 V Y 0.740 -- 5.08 N·m 0.75 kW
Enclosure Material:
M2VA
Frequency (f):
50 Hz
IC Class:
IC411
IE Class Data (50 Hz):
IE Class IE1
IM Class:
IMB5 IM3001
Input Voltage (Uin):
500 V
Insulation Class:
ICLF
Invoice Description:
AC MOTOR,M2VA80
IP Class:
IP 55
Lubrication:
For life
Made To Order:
No
Minimum Order Quantity:
1.000 piece
Moment of Inertia:
0.00157 kg/m³
Motor Type:
M2VA
Mounting Type:
IMB5 IM3001
Number of Poles:
4
Number of Speeds:
single speed motor
Output Power:
0.75 kW
Package Level 1 Units:
1 carton
Poles (High):
4
Product Name:
3-Phase squirrel cage motor
Product Net Weight:
10.500 kg
Quote Only:
No
Replacement Product ID (NEW):
Rotational Speed:
1400 r/min
Selling Unit of Measure:
piece
Sound dB (A):
50 dB(A)
Standard:
IEC 60034-1
Starting of Motor:
Direct Online
Temperature Class Default:
--
Terminator Box Location:
D-End top
Two Speed Motor:
No
Type of Duty:
S1
Voltage Code:
F
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America