SPAD 3A5 J6-DA

 
 
 
 Loading Images..
General Information
Product ID:
SPAD 3A5 J6-DA
ABB Type Designation:
DIFFERENTIAL RELAY
Catalog Description:
SPAD 3A5 J6-DA
Categories
    Parts & Services»
  • Power Protection & Automation Products
  • »
  • Distribution Protection and Control
  • »
  • Transformer Protection
  • »
  • SPAD J6
 
 
  SparePartUsedOnList
Supplier Information - FIVSA
Country of Origin:
Finland (FI)
Criticality:
No
Lead Time:
21 day(s)
Made To Order:
No
Product Availability Class:
Standard delivery time
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
FIVSAEXPU
Storage Location:
4010
Warranty Return:
Product under warranty must be returned
Note:
No
Additional Information
ABB Type Designation:
DIFFERENTIAL RELAY
Catalog Description:
SPAD 3A5 J6-DA
Country of Origin:
Finland (FI)
Customs Tariff Number:
85364900
Gross Weight:
0.01 kg
Invoice Description:
SPAD 3A5 J6-DA
Made To Order:
No
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Package Level 1 Units:
0 carton
Part Type:
New
Product Name:
SPAD 3A5 J6-DA
Product Net Weight:
0.01 kg
Quote Only:
No
Selling Unit of Measure:
piece
Stocked At (Warehouses):
FIVSAEXPU
Technical Information:
Three-phase BIASED DIFFERENTIAL RELAY
Rated frequency 60Hz
Three-phase biased differential relays for protection of
power-transformers and generator-transformer units
Assembly boxes SPAD-ZK 1 or SPAD-ZK 2
Assembly boxes not included in price
Auxiliary supply voltage 40�275 V d.c
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America