ACQ810-04-080A-4

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
ACQ810-04-080A-4
Product ID:
3AUA0000056601
ABB Type Designation:
ACQ810-04-080A-4
Catalog Description:
ACQ810-04-080A-4; ACQ810-04-080A-4 Pcont.max:45kW, Icont.max:94A
Categories
    Parts & Services»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Industry-specific drives
  • »
  • Drives for water
  • »
  • ACQ810
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACQ810-04-053A-4 ACQ810-04-080A-4; ACQ810-04-080A-4 Pcont.max:45kW, Icont.max:94A 1 piece
ACQ810-04-067A-4 ACQ810-04-080A-4; ACQ810-04-080A-4 Pcont.max:45kW, Icont.max:94A 1 piece
ACQ810-04-080A-4 ACQ810-04-080A-4; ACQ810-04-080A-4 Pcont.max:45kW, Icont.max:94A 1 piece
Supplier Information - FIPSE
Note:
Requires "Software Code" and check the technical details before placing an order
Criticality:
No
Product Availability Class:
Only for warranty purposes. Not available for normal sales
Country of Origin:
Finland (FI)
Lead Time:
9 day(s)
Warranty Return:
Product under warranty must be returned
Supplier Information - SGRDC002
Country of Origin:
Finland (FI)
Lead Time:
0 day(s)
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Ordering
Country of Origin:
Finland (FI)
Customs Tariff Number:
85044088
Invoice Description:
ACQ810-04-080A-4 Pcont.max:45kW, Icont.max:94A
Made To Order:
Yes
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Selling Unit of Measure:
piece
Stocked At (Warehouses):
FIPSEEXPU013
SGRDC002EXPU
CNIAB001EXPU
SGIND002EXPU
AUABB024EXPU
Dimensions
Product Net Height:
567 mm
Product Net Length:
298 mm
Product Net Width:
221 mm
Additional Information
Product Main Type:
ACQ810-04-080A-4
Product Name:
Frequency Converter
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 40207a51d5cf7d30c125789d005e702c