Branching unit

 
 
 
 Loading Images..
General Information
Global Commercial Alias:
Branching unit
Product ID:
68243262
ABB Type Designation:
PPCS BRANCH. & DA APBU-44CE
Catalog Description:
PPCS BRANCH. & DA APBU-44CE; PPCS BRANCH. & DA APBU-44CE
Long Description:
PPCS BRANCH & DA
Categories
    Parts & Services»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Industrial drives
  • »
  • ACS800 multidrives
  • »
  • ACS800-107
    Parts & Services»
  • Drives
  • »
  • Low voltage AC drives
  • »
  • Industrial drives
  • »
  • ACS800 single drives
  • »
  • ACS800-07
 
 
  SparePartUsedOnList
Identifier Description Qty Unit Of Measure
ACS800-07-2900-6 No Description Available 1 piece
ACS800-07-3190-6 No Description Available 1 piece
ACS800-07-3490-6 No Description Available 1 piece
ACS800-107-2570-3 No Description Available 1 piece
ACS800-107-2900-7 No Description Available 1 piece
ACS800-107-3030-5 No Description Available 1 piece
ACS800-107-3080-3 No Description Available 1 piece
ACS800-107-3490-7 No Description Available 1 piece
ACS800-107-3640-5 No Description Available 1 piece
ACS800-107-4070-7 No Description Available 1 piece
ACS800-107-4650-7 No Description Available 1 piece
ACS800-107-5230-7 No Description Available 1 piece
ACS800-107-5810-7 No Description Available 1 piece
ACS800-107-6390-7 No Description Available 1 piece
ACS800-107-6970-7 No Description Available 1 piece
 
  Where Used (as part of "kit")
Identifier Description Type
ACS800-104LCA ACS800-104LCA Kit Kit
ACS800-104LCB ACS800-104LCB Kit Kit
Supplier Information - FIPSE
Criticality:
No
Product Availability Class:
From stock if available, otherwise maximum delivery time
Country of Origin:
Estonia (EE)
Technical Information:
APBU-44C & APEB-84C
APBU-44C & APEB-84C (PPCS branching unit and datalogger)
PPCS Branching Unit includes printed circuit boards, APBU-44
and APEB-84 extention board,located in a metal box.
APEB-84 board is used if number of parallel connected
inverter modules is more than 4.
If backup battery(CR 2032)is needed,please check code
491260105.
Lead Time:
18 day(s)
Warranty Return:
Product under warranty must be returned
Note:
No
Supplier Information - SGRDC002
Country of Origin:
Estonia (EE)
Criticality:
No
Lead Time:
17 day(s)
Made To Order:
No
Product Availability Class:
From stock if available, otherwise maximum delivery time
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
SGRDC002EXPU
Storage Location:
4001
Warranty Return:
Product under warranty must be returned
Note:
No
Ordering
Core Credit:
0.00
Country of Origin:
Finland (FI)
Estonia (EE)
Customs Tariff Number:
85044084
Invoice Description:
PPCS BRANCH. & DA APBU-44CE
Made To Order:
Yes
Minimum Order Quantity:
1 piece
Order Multiple:
1 piece
Quote Only:
No
Selling Unit of Measure:
piece
Stocked At (Warehouses):
FIPSEEXPU
US Drive Services
SGRDC002EXPU
CNIAB001EXPU
SGIND002EXPU
AUABB024EXPU
Additional Information
Medium Description:
PPCS BRANCH & DA
Product Main Type:
ACS800
Product Name:
Option
Short Description:
-
 Loading Images.. Close
3.10.0.53203
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    seitp322 faf024893426d432c12578a7002cbadf