Relion protection and control

The Relion® product family offers the widest range of products for the protection, control, measurement and supervision of power systems for IEC and ANSI applications. To ensure interoperable and future-proof solutions, Relion products have been designed to implement the core values of the IEC 61850 standard. You can benefit from ABB’s leading-edge technology, global application knowledge and experienced support network.

The IEC 61850-compliant Protection and Control IED Manager PCM600 tool provides versatile functionalities for the entire life-cycle of all Relion protection and control IED applications, at all voltage levels.

Our offering

  REX640    REX615group1200x600  REX610
Application  REX640   REX615   620  615 611 REX610   605
Feeder protection    
Bay control            
Transformer protection        
Line distance protection              
Line differential protection          
Motor protection    
Generator protection
       
Busbar protection        
Capacitor bank protection          
Voltage protection        
Current protection               /
Load-shedding  
           
Grid automation              
Petersen coil protection              
Auto-synchronization              
Interconnection protection        
Arc flash protection        

Links and downloads

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us