Search Results Loading...
Product
Information Show items
68347173
 
Terminal blocks Supply control
 
Product ID :
68347173
ABB Type Designation :
Terminal blocks Supply control
Product Name :
Installation accessories
68351391
 
Terminal blocks '+24V/48V distribution
 
Product ID :
68351391
ABB Type Designation :
Terminal blocks+24V/48Vdistribution
Product Name :
Installation accessories
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
M128820000
TERMINAL BLOCKS FOR IP55 6M
 
Extended Product Type :
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
Product ID :
M128820000
EAN :
8000126128826
Long Description :
Terminals for consumer units - Terminal blocks for IP55 Europa series - for IP55 6 modules
Product Name :
TERMINAL BLOCKS FOR IP55 6M
Product Main Type :
Europa series Accessories
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
M128800000
TERMINAL BLOCKS FOR IP55 4M
 
Extended Product Type :
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
Product ID :
M128800000
EAN :
8000126128802
Long Description :
Terminals for consumer units - Terminal blocks for IP55 Europa series - for IP55 4 modules
Product Name :
TERMINAL BLOCKS FOR IP55 4M
Product Main Type :
Europa series Accessories
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
M128840000
TERMINAL BLOCKS FOR IP55 10M
 
Extended Product Type :
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
Product ID :
M128840000
EAN :
8000126128840
Long Description :
Terminals for consumer units - Terminal blocks for IP55 Europa series - for IP55 10 modules
Product Name :
TERMINAL BLOCKS FOR IP55 10M
Product Main Type :
Europa series Accessories
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
M128860000
TERMINAL BLOCKS-IP55 20M AND 10M SPEC.
 
Extended Product Type :
Consumer units - Terminals for consumer units - Terminal blocks for IP55 Europa series
Product ID :
M128860000
EAN :
8000126128864
Long Description :
Terminals for consumer units - Terminal blocks for IP55 Europa series - for IP55 20 modules and 10 modules special
Product Name :
TERMINAL BLOCKS-IP55 20M AND 10M SPEC.
Product Main Type :
Europa series Accessories
HA6467A04G
7BHA6467A04G
BASE PLATE, FOR 2 TERMINAL BLOCKS, GRAY
 
Global Commercial Alias :
HA6467A04G
Product ID :
7BHA6467A04G
ABB Type Designation :
BASE PLATE, FOR 2 TERMINAL BLOCKS,
Product Name :
SMALL
Product Net Weight :
0.114 kg
Gross Weight :
0.114 kg
HA6467A05G
7BHA6467A05G
BASE PLATE, FOR 2 TERMINAL BLOCKS, GRAY
 
Global Commercial Alias :
HA6467A05G
Product ID :
7BHA6467A05G
ABB Type Designation :
BASE PLATE, FOR 2 TERMINAL BLOCKS,
Product Name :
SMALL
Product Net Weight :
0.114 kg
Gross Weight :
0.114 kg
DH2.5/5.2L
1SNA290261R1400
DH2.5/5.2L Spring Terminal Blocks - Miniblocks - Grey
 
Extended Product Type :
DH2.5/5.2L
Product ID :
1SNA290261R1400
EAN :
3472592902616
Long Description :
- Save space with compact angled terminal blocks, - Easy base mounting thanks to snap in mounting foot, - Clamping contact pressure non dependent on the operator and automatic creeping compensation.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A2
Product Name :
Terminal block
Mounting Type :
For 10 mm blocks, mount a DH block every 4 blocks. ([]) For 5 mm blocks, mount a DH block every 8 blocks. ([]) ([]) N blocks = 8 blocks max with 5 mm spacing ([]) N blocks = 4 blocks max with 10 mm spacing ([]) ([]) L = (N blocks x 5.05) + (N blocks x 10) ([]) ([]) Panel thickness: 0.6 to 1.2 mm 0.024 to 0.047 in
Sub-Function :
Feed-through
Function :
Miniblock
Sub-Function 3 :
Panel mounting with snap in foot
Sub-Function 4 :
Feed-through with 2 connections
Pollution Degree :
3
DSE4/8.ADO
1SNA299557R0200
DSE4/8.ADO IDC Terminal Blocks - Miniblocks ADO - screw clamp - Grey
 
Extended Product Type :
DSE4/8.ADO
Product ID :
1SNA299557R0200
EAN :
3472592995571
Long Description :
- The mini blocks are particularly designed for applications where space is very restricted, - With the ABB ADO System®, experience the fastest and most reliable connection on the market, - This solution brings all the benefits of the ADO System® and allows installators to connect on standard screw clamp, - Up to 2 wires per connection in the ADO System® connection.
Color :
Grey
Insulation Material :
Polyamide
Gauge Type :
A4
Product Name :
Terminal block
Mounting Type :
- End section FEAD1 to be mounted directly on the open part of the terminal block. ([]) - End terminal block DSE has to be mounted at the end of the terminal blocks assembly: It reduces its size, because it suppresses the insulation rib (- 4 mm). ([]) Nota: This terminal block cannot be accidently located anywhere else into the terminal block assembly (without locking holes) ([]) - Separator FEAD5 which snaps on the terminal blocks, separates and makes visible the different parts of the terminal blocks assembly.
Sub-Function :
Feed-through
Function :
Miniblock
Sub-Function 3 :
Rail mounting TH 35-7.5, TH 35-15
Sub-Function 4 :
Feed-through ADO - Screw without Rib
Pollution Degree :
3
More Search Options
With All Words
 
With Some Words
 
Exact Phrase
 

Clear Narrow by category:
 

No categories found

Filters Add/Remove..
Clear Click on name to select values
Results include configurators
3.10.0.53203