OVERVIEW
ABB Freelance Controllers and I/Os provide a complete automation foundation for process control applications. The controller portfolio offers scalable processing power to handle from hundreds to thousands of I/O points, with options for redundancy to ensure high availability in critical applications. Complementing the controllers is a comprehensive range of I/O systems designed for diverse installation requirements - from direct-mounted configurations to distributed fieldbus architectures, and modules certified for hazardous area deployment. With hot-swap capabilities, support for multiple industrial communication protocols including PROFINET, PROFIBUS, Modbus, Foundation Fieldbus, and HART, plus built-in diagnostics, Freelance Controllers and I/Os deliver the reliability, flexibility, and performance needed to meet demanding process automation challenges.
COMMON APPLICATIONS
Power generation, Oil and gas, Chemical, Life sciences, Water, Food and beverage, Metals, Mining, Cement, Pulp and paper