AC 900F CONTROLLER
With the new, award-winning AC 900F controller, the Freelance DCS provides more power, speed and functionality than ever before. Following years of experience in automation and control products, this newly released controller truly extends the hardware portfolio of the Freelance distributed control system (DCS).
OVERVIEW
The AC 900F controller consists of a CPU module, which is the main component. According to the application and requirements, fieldbus modules and I/O modules can be added to the controller. Optionally, AC 900F supports redundancy.
The AC 900F consists of:
- Plus CPU module PM 904F who expands the capability of the Standard version PM 902F and supports up to four communication interfaces for PROFIBUS or CAN as well as more application memory.
- Standard CPU module PM 902F with four Ethernet interfaces, one diagnostic interface, two serial interfaces and display unit (optional). It supports up tp two communication interfaces.
- Lite CPU module PM 901F with three Ethernet interfaces, one diagnostic interface, two serial interfaces and display unit (optional). It supports up to two communication interfaces.
- Up to ten S700 I/O modules directly attached on terminal units
The controller supports remote I/Os, transmitters, actuators, drives and other devices, for example through PROFIBUS and other fieldbus protocols.
BENEFITS
- More power than any previous generation controller
- Up to four (PM 904F) or up to two (PM 902F/PM 901F) communication interfaces for PROFIBUS or CAN
- Connectivity with 2 serial ports and 4 Ethernet ports (3 with PM 901F)
- SD card support for easy controller backup and firmware update
- Ethernet based protocols: Modbus TCP, IEC 60870-5-104
- G3 compliant for use in harsh environments
- Optional LCD for easy access to status and diagnostics information
- Small footprint
- Optional redundancy for higher availability
CONNECTIVITY WITH AC 900F
Picture showing the AC 900F interfaces and dimensions
Connectivity
Optional display
Technical Data
| CPU | Power PC (II Pro family) |
| RAM | PM 904F: 48 MB (16 MB battery buffered) PM 902F: 24 MB (8 MB battery buffered) PM 901F: 11 MB (3 MB battery buffered) |
| SD card support | For controller backup and firmware update |
| Display | 64x128 Dot Matrix LCD (optional) |
| Task execution | Cyclic (configurable cycle times from 5 ms) Event driven (predefined events) As fast as possible (PLC mode) |
| Serial interface | 2 serial interfaces: RS-232 or RS-485 1 Pluggable terminal block with spring connection for Modbus ASCII/RTU, Telecontrol IEC 60870-5-10 1 serial interface: RS-232, D-SUB, 9-pole, female diagnostics and radio clock |
| Onboard network interfaces AC 900F Plus (PM904F) | 4 Ethernet interfaces (RJ45):
|
| Onboard network interfaces AC 900F Standard (PM 902F) | 4 Ethernet interfaces (RJ45):
|
| Onboard network interfaces AC 900F Lite (PM 901F) | 3 Ethernet interfaces (RJ45):
|
| Communication interfaces | 2 slots communication interface modules for PM 902F and PM 901F 4 slots communication interface modules for PM 904F |
| Max. number of direct I/O modules | 10 I/O modules per controller |
| Ambient temperature (operation) | -20 … +70°C (-4 ... 158 °F), no forced cooling required |
| Ambient temperature (storage) | -40 … +85°C (-40 ... +185°F) |
| Certificates | CE, c(UL)us, Class 1 Div 2, ISA-S71.04, NAMUR |