AC 700F CONTROLLER
The AC 700F controller has a small footprint and supports PROFIBUS. It can support up to eight direct I/O modules.
OVERVIEW
The AC 700F controller, as a member of Freelance, has numerous advantages over a PLC based solution:
- The distributed process control system (DCS) simplifies engineering, commissioning and maintenance of the automation system.
- Visualization is directly incorporated into the engineering, making configuration particularly straightforward.
AC 700F can also be extended with Profibus Remote I/O units. In addition, field devices can be connected to AC 700F. Thanks to the flexibility of Ethernet and its small footprint, AC 700F can also be placed in junction boxes in non-hazardous areas out in the field as competitive, intelligent Ethernet I/O.
BENEFITS
- Very small footprint
- SD card support
- Typically around 300 I/Os per controller
- Support for PROFIBUS, Modbus
- Direct or remote connection of I/Os
Technical Data
| Processor | Freescale PowerPC |
| Program memory (battery backed up) | 2 MB SRAM |
| Internal memory | 8 MB SDRAM, 4 MB FLASH ROM |
| Processing time for 1000 instructions | 1.667 ms for binary instructions 2.322 ms for word instructions 3.125 ms for floating point instructions |
| SD card support | For controller backup and firmware update |
| Max. number of I/O modules per CPU | 8 |
| Power supply | CP-C 24 / 5.0, power supply, 5 A / 24 VDC output CP-C 24 / 10.0, power supply, 10 A / 24 VDC output |
| Max. power dissipation within the module | 10 W |
| Current consumption from 24 VDC | 80 mA (max) |
| Inrush current at 24 VDC | 1 A²s |
| Data backup source | Lithium battery |
| Data buffering time at 25 °C / 77 °F | Approximately 1.5 years |
| Battery low indication | Warning indication issued about 2 weeks before the battery charge becomes critical |
| Real-time clock, with battery backup | Yes |
| Multitasking program execution Cyclic (equidistant) Cyclic (as fast as possible) Event driven |
8 tasks
1 PLC type task Upon any of these events: “Run, Stop, Warm start, Cold start, Error" |
| Dimensions, etc. | |
| Width x height x depth (CPU without the Terminal Base) | 67.5 x 76 x 54 mm / 2.66 x 2.99 x 2.13 inches |
| Weight (CPU without Terminal Base) | 150 g / 5.29 oz |
| Mounting position | horizontal or vertical with horizontal or vertical with de-rating (50 % output load, reduction of maximum temperature to 40°C/ 104°F) |