S700 REMOTE OR DIRECT I/O
S700 I/O can be used as direct I/O for AC 700F and AC 900F Freelance controllers or as PROFIBUS remote I/O with AC 700F, AC 800F, AC 900F or other PROFIBUS Masters.
OVERVIEW
S700 I/O has a small footprint - the modules are featured with a high packing density, several modules are available with inputs and outputs mixed in one module.These modules are covering a wide variety of applications and giving maximum flexibility.
- Fourteen (14) different module types are currently available
- All modules can be used as remote I/O at Profibus DP
- A subset can be used as direct I/O together with the AC 700F and AC 900F controller
BENEFITS
- Small footprint due to high packing density
- Some modules are available with inputs/outputs mixed in one module
- Configurable channels allow for maximum flexibility
- Easy mounting: plug onto terminal units
- Spring type and screw type terminals
- S700 I/O can be used as direct or remote I/O
S700 I/O HAS A SMALL FOOTPRINT
See the dimensional drawing
Technical Data
| Module | Channels | Description | Direct I/O | Remote I/O | Required Terminal Unit |
| DC 705F | + 8 DI, 8 DC | Communication module for Profibus. 24 V DC, 1-wire | No | Yes | TU 705F or TU 706F |
| DC 732F | 16 DI 16 DC |
24V DC, 1-wire, standard binary signals, all signals share common ground |
Yes | Yes | TU 715F or TU 716F |
| AI 723F | 16 AI | 0...10 V, -10...+10 V, 0/4...20 mA, Pt100/1000, Ni1000, DI |
Yes | Yes | TU 715F or TU 716F |
| AX 722F | 8 AI 8 AO |
0...10 V, -10...+10 V, 0/4...20 mA, Pt100/1000, Ni1000, DI |
Yes | Yes | TU 715F or TU 716F |
| AO 723F | 16 AO | 16 configurable analog outputs in two groups. 16 AO: +-10 V, 0/4-20 mA max. 8 AO usable as current outputs 12 Bit + sign, 2-wire, 24 VDC 8 W |
Yes | Yes | TU 715F or TU 716F |
| DX 722F | 8 DI 8 DO Relay |
8 digital inputs 8 relay outputs with one switch-over contact each 8 DI: 24 VDC 8 DO: relay contacts, 24 VDC, 230 VAC 1/3-wire, 24 VDC 2 W |
Yes | Yes | TU 731F or TU 732F |
| DX 731F | 8 DI 4 DO Relay |
8 digital inputs in two groups. (2.0...3.3) 4 relay outputs (2.4...2.7), with one switch-over contact each 8 DI: 230 VAC 4 DO: relay contacts, 24 VDC, 230 VAC 2-wire, 24 VDC 2 W |
Yes | Yes | TU 731F or TU 732F |
| AI 731F | 8 AI | 8 configurable analog inputs in two groups. Thermocouple, RTD, mV/V, mA, kOhm and 24 VDC 15 Bit + sign, 2-, 3- and 4-wire, 24 VDC 5 W |
Yes | Yes | TU 715F or TU 716F |
| DI 724F | 32 DI | Frequency input module. 2 Counter Inputs: 5/24 VDC, 1 Vpp sinus, fmax 300 kHz 2 DO: 24 VDC/0,1 A, pulse width PWM 2 DI: 24 VDC 8 DI/DO: 24 VDC/0,5 A 1/2-wire, 24 VDC 100 W |
Yes | Yes | TU 715F or TU 716F |
| AX 721F | 4 AI 4 AO |
4 configurable analog inputs in one group. 4 configurable analog outputs in one group. 4 AI: +-10 V, 0/4-20 mA, RTD, 24 VDC 4 AO: +-10 V, 0/4-20 mA 12 Bit + sign, 2-wire, 24 VDC 5 W |
Yes | Yes | TU 715F or TU 716F |
| DA 701F | 16 DI 4 AI 2 AO 8 DC |
16 digital inputs, 24 V DC 4 analog inputs, voltage, current and RTD, resolution 12 bits plus sign 2 analog outputs, voltage and current, resolution 12 bits plus sign 8 configurable digital inputs/outputs 24 V DC, 0.5 A max |
Yes | Yes | TU 715F or TU 716F |
| AC 722F | 8 AI/AO | 8 analog inputs/outputs in one group, each can be used as input or output. 8 AI/AO: +-10 V, 0/4-20 mA, RTD 12 Bit + sign, 2-wire, 24 VDC 5 W |
No | yes | TU 715F or TU 716F |
| DC 722F | 16 DI/DC | 16 configurable digital inputs/outputs in one group, each of which can be used as:
Two 24 V DC 0.5 A sensor power supplies with short-circuit and overload protection (i.e. it can take 2/3-Wire Wet Contacts as DIs) |
No | Yes | TU 715F or TU 716F |
| DC 723F | 24 DI/DC |
One 24 V DC 0.5 A sensor power supply with short-circuit and overload protection.
|
No | Yes | TU 715F or TU 716F |
| CD 722F | 2 ENC 2 PWM 2 DI 8 DC |
Frequency input module. 2 Counter Inputs: 5/24 VDC, 1 Vpp sinus, fmax 300 kHz 2 DO: 24 VDC/0,1 A, pulse width PWM 2 DI: 24 VDC 8 DI/DO: 24 VDC/0,5 A 1/2-wire, 24 VDC 100 W |
No | Yes | TU 715F or TU 716F |