S800L REMOTE I/O FOR FREELANCE
These modules are both, cost-effective and time-saving. They connect to Freelance controllers via PROFIBUS.
OVERVIEW
With its cost-effective design and just 59 mm depth installation, S800L I/O is the perfect choice for cost-effective applications. Robust mechanics, one-piece handling, easy mounting and smart connections save your time in all phases of installation.
S800L I/O communicates with Freelance controllers via Profibus.
S800L I/O features include:
- Easy combination with the higher-featured S800 I/O.
- Comprehensive coverage of functions.
BENEFITS
- Only 59 mm depth installation.
- Robust, monolithic design.
- Can be integrated to the control system using DTMs or templates (based on GSDs).
TECHNICAL DATA
Compatibility
This below table lists all S800L modules that are compatible with Freelance.
| Analog Input Modules | Description |
| AI801-eA | 1x8 channels, 0(4)..20 mA, 12 bit, single ended, 0.1%, Rated isolation 50 V. |
| Analog Output Modules | Description |
| AO801-eA | 1x8 channels, 0(4)..20 mA, 12 bit, RLmax 850 Ohm, Rated isolation 50 V. |
| Digital Input Modules | Description |
| DI801-eA | 24 VDC, 1x16 channels, rated isolation 50 V. |
| DI802-eA | 120 VAC / DC, 8x1 channel, rated isolation 250 V. |
| DI803-eA | 230 VAC / DC, 8x1 channel, rated isolation 250 V. |
| Digital Output Modules | Description |
| DO801-eA | 24 VDC, 16 channels, 0.5 A. Short circuit proof, Rated isolation 50 V. |
| DO802-eA | Relay, normal open, 8x1 channel, 24-230 V, AC Rated isolation 250 V. |