2085

Retractable type, stainless steel electrodes.

OVERVIEW

The 2085 conductivity cell is a retractable (withdrawable) cell designed for insertion in pipelines and vessels in most 
industrial applications.

The retraction method enables installation without the need for costly bypasses and allows maintenance without process shutdown. The cells are constructed with stainless steel electrodes and are resistant to polarization, requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.

KEY BENEFITS

Easy maintenance

<p>without process shutdown</p>

Easy installation

<p>without the need for costly bypasses</p>

High pressure operation

<p>up to 150 psi</p>

TECHNICAL DATA

Measurement range 0,055 - 10,000

<p>µS/cm</p>

Choice of 0.05 and 0.10

<p>cell constants</p>

Maximum temperature 110 °C

<p>(230 °F)</p>

Maximum pressure 10.5 bar

<p>(150 psi)</p>

Integral 0.9 m (3FT)

<p>cable</p>

SERVICE

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.

RELATED OFFERING

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of 
factory-trained experts. A professionally commissioned product ensures process reliability, 
safe operation and reduced unplanned downtime.

Maintenance and 
field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts. Contact ABB to solve your unique maintenance and field service needs.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes

Spare parts service

ABB’s global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products. ABB’s professional training services qualify your engineers, maintenance and operations staff to get the most out of your investment. Training is available either in the classroom, at your plant, via webinar or online using our eLearning courses. All are designed to train your plant personnel how to safely work, operate and maintain the wide variety of ABB measurement solutions.