AC211
Insertion type, carbon electrodes.
OVERVIEW
The AC211 conductivity cell is a screw-in cell designed for insertion in pipelines and vessels in most industrial applications.
The cells are constructed with annular carbon electrodes and are resistant to polarization, requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
KEY BENEFITS
Screw-in insertion sensor
<p>with 1 in. BSP or NPT threads</p>Cable type
<p>fixed cable terminal head or detachable cable versions</p>Annular carbon electrodes
<p>enabling measurements up to 10,000 µS/cM</p>TECHNICAL DATA
Choice of 0.1 and 1.0
<p>cell constants</p>Integral Pt100
<p>temperature sensor</p>Maximum temperature 100 °C
<p>(212 °F)</p>Maximum pressure 7 bar
<p>(100 psi)</p>Protection level IP 68
<p>ingress protection</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.