AC221

Insertion-type, stainless steel electrodes.

OVERVIEW

The AC221 conductivity cell is designed for insertion in pipelines, vessels and process sample lines in power plants, ion-exchangers, reverse osmosis and chip cleaning applications.

The cells are constructed with stainless steel electrodes and are resistant to polarization, requiring virtually no maintenance. A choice of cable connection methods is available, including a detachable connector that eliminates incorrect connections. Critical temperature measurement is included with a world-beating response of less than 30 seconds, enabling rapid compensation and remote output.

KEY BENEFITS

Stainless steel electrodes

<p>enabling measurements down to 0.055 μS/cm ultra-pure water</p>

Process connection

<p>3/4 in. BSP or NPT</p>

Rapid temperature measurement

<p>T90 in under 30 seconds</p>

TECHNICAL DATA

Choice of 0.01 
or 0.10

<p>cell constants</p>

Integral Pt100

<p>temperature sensor</p>

Protection level IP 68

<p>ingress protection&nbsp;</p>

Maximum temperature 200 °C (392 °F)*

<p>when used with ABB high 
temperature cable</p>

Maximum pressure 20 bar

<p>(290 psi)</p>

integral Problem-free

<p>terminal-head or detachable cable connection</p>

SERVICE

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.

RELATED OFFERING

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of 
factory-trained experts. A professionally commissioned product ensures process reliability, 
safe operation and reduced unplanned downtime.

Maintenance and 
field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts. Contact ABB to solve your unique maintenance and field service needs.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes

Spare parts service

ABB’s global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.ABB’s professional training services qualify your engineers, maintenance and operations staff to get the most out of your investment. Training is available either in the classroom, at your plant, via webinar or online using our eLearning courses. All are designed to train your plant personnel how to safely work, operate and maintain the wide variety of ABB measurement solutions.