TB264
In-line, stainless steel electrodes.
OVERVIEW
The TB264 conductivity cell can be installed either in-line using a 25 mm (0.98 in) fitting or used for flow cell applications.
In-line applications use either an existing 25 mm (0.98in) port or a bushing and holder nut must be purchased. Flow cell installations enable users to calibrate and isolate the sensor for maintenance very easily.
KEY BENEFITS
Easy installation
<p>into either a flow cell or any available 25 mm port</p>Safe-T Valve compatible
<p>with 0-1.999 µS/cm and 0-19.99 mS/cm measurement range</p>Corrosion resistant
<p>316 stainless steel measurement electrodes</p>Pt100 or Pt1000 temperature compensation
<p>integral temperature compensation elements</p>TECHNICAL DATA
Measurement range 0 to 1.999
<p>µS/cm</p>Maximum pressure 1379 kPa
<p>13.79 bar / 200 psi</p>MAXIMUM TEMPERATURE 200 °C
<p>392 °F</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.