TB26
Insertion / submersion / hot-tap, stainless steel electrodes
OVERVIEW
The TB26 conductivity cell is easily installed into process lines and vessels via the integral 3/4 in. NPT threads, submersed directly into lines and vessels via the 1/2 in. NPT backthreads, or inserted into a process line or vessel through a ball valve. Variable sensor lengths are available for all Model TB26 sensor styles.
KEY BENEFITS
Quick and easy sensor access
<p>available in hot-tap or in-line/submersible configurations</p>Anti-blowout lip
<p>machined into sensor body on hot-tap versions</p>Interchangeable and replaceable sensor tips
<p>with measurement range between 0-1.999 and 0-19.99 µS/cm</p>TECHNICAL DATA
Corrosion resistant 316 stainless steel
<p>measurement electrodes</p>Integral Pt100 or Pt1000
<p>temperature compensation elements</p>Maximum temperature 200 °C
<p>(392 °F)</p>MAXIMUM PRESSURE 15.5 bar
<p>(225 psi)</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.