TB27
High pressure, hot-tap, stainless steel electrodes.
OVERVIEW
The TB27 conductivity cell can be inserted or removed from process lines or vessels via a ball valve without disturbing the process.
The TB27 sensor is designed for applications that exceed standard hot-tap sensor pressure ratings and for operator safety. An extraction housing isolates the operator from the process fluid. This housing has 1/4 in. ports for flushing, draining, pressurizing, or de-pressurizing this chamber. Ruggedly constructed of 316 stainless steel, these sensors withstand the most demanding processes and measurement requirements.
KEY BENEFITS
Interchangeable and replaceable sensor tips
<p>with measurement range between 0-20,000 µS/cm</p>Corrosion resistant
<p>316 stainless steel measurement electrodes designed for harsh, corrosive, or high-temperature industrial water analysis</p>High-pressure, hot-tap sensors
<p>with anti-blow out safety and purgeable extraction housing</p>TECHNICAL DATA
Integral 0 - 2,000,000
<p>µS/cm</p>Maximum pressure 20.68 bar
<p>300 psi</p>Maximum temperature 200 °C
<p>(392 °F)</p>SERVICE
ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.