100E PH/ORP SENSOR (APS110)

Economical, compact 12 mm pH/redox (ORP) sensor for general purpose applications such as drinking water, irrigation and aquaculture.

OVERVIEW

The 100E series of Ultem® pH and Redox (ORP) electrodes provide accurate and reliable measurement in a robust 12 mm diameter body offering an excellent combination of performance and price.

 

Offered with a choice of connectors and integral cable lengths, the 100E provides uncomplicated pH/ORP measurement for a wide range of general purpose applications where highly cost-effective measurement is required such as drinking water treatment, environmental monitoring, hydroponics and aquaculture.

 

The 100E pH sensor features low-resistance pH glass with an acrylamide-free gel electrolyte and double junction reference protection to provide accurate measurements across the full pH scale (0 to 14).The Ultem® body combines strength with enhanced chemical resistance; the notched design offers mechanical protection for the pH glass.

CUSTOMER BENEFITS

Economical

<p>Excellent combination of price and performance</p>

Robust

<p>Virtually unbreakable Ultem® body</p>

Quick and easy installation

<p>PG13.5 process connection for quick installation and removal</p>

TECHNICAL DATA

Measurement range 0- 14 pH

<p>+/- 2000 mV</p>

Temperature range 0 to 60 °C

<p>32 to 140 °F</p>

Pressure range 6 bar

<p>90 psi</p>

Connectivity Analog

<p>Tinned, BNC</p>

Reference design Pellon w/ silicon bushing

<p>Double junction Ag/AgCl 3.5M KCI in gel matrix</p>

Measuring electrodes pH/ORP

<p>General purpose (GP) glass (bullet)</p> <p>ORP (Redox) – Platinum</p>

SERVICE

ABB offer a full range of services to support you and your processes. Explore our comprehensive range of services at Measurement & Analytics service.