FLATNESS MEASUREMENT SYSTEM

The Stressometer is normally supplied as a complete measurement and control system. However it is also possible for ABB to deliver a Stressometer system with only the flatness measurement functionality i.e. without flatness control.

FLATNESS MEASUREMENT BENEFITS

The measurement system can then be supplied as one of the following variants:

Force distribution measurement system (FDMS)

Which is a Stressometer system configured to give the distributed force readings from each measurement zone of the measuring roll as an output.

Flatness measurement system (FMS)

Which is a system that measures the Stress distribution [N/mm2] and the flatness [I-units] of the strip.

Flatness error measurement system (FEMS)

Which is a system that has flatness target models that describe the desired flatness of the strip. Output is the difference between the target value and the measured flatness the so called Flatness Error.

SERVICE

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB's global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.