ROLL FORCE MEASUREMENT

ABB’s Millmate roll force measurement system is the perfect choice for measuring roll force in both hot rolling and cold rolling mills, thereby achieving correct roll gap settings and force distribution.

OVERVIEW

The rolling mill force system is proven to be exceptionally robust and resilient to high forces as well as aggressive mill agents. The load cells are calibration free, can withstand overloads up to 7 times the nominal force, and have an impressive life length. The load cells come in different sizes from 0.1MN up to 60MN.

BENEFITS

Accurate measurements

Precise roll force feedback ensures optimal strip thickness and quality

Calibration-free and long term stable

No recalibration needed - reducing downtime and maintenance costs

Reliable in harsh conditions

Handles extreme overloads and aggressive mill environments without performance loss

CUSTOMER CASES AND NEWS

ABB’s Pressductor® technology: 70 years of unbeatable load cell performance

ABB’s first Pressductor® transducer was developed in Västerås, Sweden, in the early 1950s and patented in 1954

ABB strengthens capabilities for force sensor testing in the United States

ABB’s service center in Danbury, Connecticut is now able to test force measurement sensors under extremely demanding conditions.

Measurement solutions for the metals industry

Comprehensive measurement and analytical solutions serving the metals industry