MILLMATE CONTROLLER 400 (PFCA401)
Millmate Controller 400 has been designed to offer a lot of functionalities and at the same time a high degree of user-friendliness.
OVERVIEW
MC 400 covers most mechanical arrangements. This means the user only has to follow the step by-step instructions in order to set up the controller and to have a correct strip tension calculated.
- Predefined standard measurement modes
- Prepared to calculate true strip tension from all mechanical arrangements that can be found in your mill and processing line
- Built-in load cell tables
- Filter times from 5 up to 2000 ms
- Easily configurable analog/digital inputs/ outputs
- Feasible for tension and processing lines with interconnected multiple units
- Level detector
- Unit selection (N, kN, MN, kp, t, lb, T)
- Self-diagnostic test system including transducer test
EXTERNAL CONNECTIONS
Analog inputs 2 or 4
<p>0 to 10 V, ±10 V differential inputs</p>Analog outputs 4
<p>0 to ±10 V, 0 to ±20 mA, 4 to 20 mA</p>Step response for analog outputs 5
<p>ms (0 to 90 %)</p>Digital inputs for control signals 8
<p>0/+24 V insulated as two groups, 4 + 4</p>Digital outputs 8
<p>0/+24 V insulated as two groups, 4 + 4</p>Serial interfaces 2
<p>Type RS-232 for external displays, control, etc.</p>High-speed Profibus
As an option the control unit can be equipped with PROFIBUSEthernet
for connection to other Millmate control and operator unit or other control systems with VIP protocol+24 V supply
for external units, max 0.5 ATechnical data
| Properties for Millmate Controller 400 PFCA401 | |
| Dimensions (H x W x D) | 380 x 235 x 90 mm |
| Weight | 5 kg |
| Protection class | IP 20 |
| Mains voltage | 85 - 264 V |
| Power consumption | 1400 VA |
| Operation temperature | 0 to +70°C |
| Storage temperature |
-40 to +70°C |