STRIP WIDTH AND POSITIONING
The Millmate Strip Scanner System is a strip width measurement system for continuous, contact-free monitoring of edge position/off-center and strip width in cold rolling mills and process lines.
OVERVIEW
Millmate Strip Scanner systems (MSS) are widely used to measure strip edge position, off-center and strip width in rolling mills and processing lines.
The MSS system is based on the PEC (Pulsed Eddy Current) technology, which uses weak magnetic fields for the measurement. This makes the sensor completely insensitive to anything in the measuring zone except the metal strip. The MSS System will therefore produce accurate position measurement unaffected by coolant, dirt, steam, air temperature variations etc.