STRIP POSITION CONTROL - MILLMATE CONTROLLER 400
The Millmate Controller 400 offers strip position control with a user-friendly interface, operable via the Millmate Operator Unit 410 or through external serial, digital, and analog inputs.
OVERVIEW
This strip position control system supports all edge sensor installations, and setup is simplified with step-by-step menus to determine strip edge, center position, and width.
- Calculates true strip position and width in relation to the mill
- Filter times from 10 ms
- Easily configurable analog/digital inputs/outputs
- Digital edge position level detectors
- Digital min. and max. width level detectors
- Unit selection (mm, inch)
- Self-diagnostic test system including continuous edge sensor test
- Simulation mode for easy check of system integration
EXTERNAL CONNECTIONS
Analog inputs 2 or 4
0 to 10 V, ±10 V differential inputsAnalog outputs 4
0 to ±10 V, 0 to ±20 mA, 4 to 20 mAStep response for analog outputs 20
ms (0 to 90 %)Digital inputs for control signals 8
0/+24 V insulated as two groups, 4 + 4Digital outputs 8
0/+24 V insulated as two groups, 4 + 4Serial interfaces 2
Type RS-232 for external displays, control, etc.High-speed Profibus
As an option the control unit can be equipped with PROFIBUSEthernet
for connection to other Millmate control and operator unit or other control systems with VIP protocol+24 V supply
for external units, max 0.5 ATechnical data
| Properties for Millmate Controller 400 PFXA401 | |
| Dimensions (H x W x D) | 380 x 235 x 90 mm |
| Weight | 5 kg |
| Protection class | IP 20 |
| Mains voltage | 85 - 264 V |
| Power consumption | 140 VA |
| Operation temperature | 0 to +70°C |
| Storage temperature |
-40 to +70°C |