NON-FERROUS THICKNESS GAUGING CONTROL UNIT - PMGA12

The Millmate Thickness Gauging System is an intelligent measurement system and measures as accurately in the production process as in the laboratory.

PMGA12* CONTROL UNIT OVERVIEW

The Control unit is used for integration with superior systems to enable automatic operation. For system integration there is a choice of integration interfaces:

 

  • Profibus DP fieldbus communication
  • Network communication via OPC
  • Discrete I/O-signals

The Control unit also handles communication with the gauge for measurement data, state control and error handling as well as implements vertical and horizontal automatic position control functions.
There are Control unit versions for one or two gauges and with wall or floor cabinets.

NON-FERROUS THICKNESS GAUGE APPLICATIONS

The Millmate Thickness Gauge System can easily be connected to AGC systems, based on feedback, feedforward and mass flow control.

 

Network communication

OPC (www.opcfoundation.org) can be used as an alternative to I/O-signals for integration. The system supports OPC 2.0 Data Subscription over an optional Ethernet local network. To gain access to measurement data and system set-up, a superior computer with OPC-client functionality can communicate with an OPC-server in the operator unit.

 

Profibus-DP

As an option, the MTG system can be equipped with a Profibus-DP slave interface for communicating with e.g. the rolling mill control system. The Profibus-DP interface provides fast transfer of measurement data. It can also be used for setting up nominal thickness and for remote control of system settings and gauge movement.

 

Single or Double gauge system

In reversing mills it is very common to use non-ferrous thickness gauges on both sides of the mill. The MTG system offers two different contol units, one for handling a single gauge and the other for handling two gauges. The user-friendly operator unit has a display function for double gauge configuration. The operator can see the thickness gauge deviation graphs, one for each gauge, on the same menu page. The feature with double gauge systems can also be valuable in applications like tandem mills or slitting lines.

TECHNICAL DATA

Thickness output ±10

<p>V</p>

Digital inputs 24 V

<p>nominal, opto insulation</p>

Digital outputs 24 V/0.5 A

<p>opto insulation</p>

Supply voltage 115/230 V

<p>+10/-15%</p>

Power consumption 300

<p>VA</p>

Operation temperature +5 to +45

<p>°C</p>

PERIPHERAL

HMI on Industrial PC

<p>For data presentation, manual gauge operation, calibration and maintenance.</p> <ul> <li>Type: AAEON Boxer 6640</li> <li>Power supply: 24 VDC, 120 W via AC power adapter 100 - 240 V</li> <li>Protection class: IP 40</li> <li>Operating System: Windows 10 IoT Enterprise LTSC</li> <li>Option: KVM extender for extended distance between PC and monitor</li> </ul>

Hydraulic Valves

<p>Hydraulic valve system for Thickness Gauging</p> <ul> <li>Type: Hydraulics</li> <li>Working pressure: 50 bar</li> <li>Input pressure: max 160 bar</li> <li>Flow: 5 l/min</li> <li>Pressure switch: 40 bar</li> <li>Pressure fluid: Mineral oil DIN 51524 (HL, HLP), Phosphate ester (HFD-R)</li> <li>Sealing: Viton</li> </ul>

Air Regulator

<p>The air regulator filters the air and controls air pressure in the gauge. The air is used for internal temperature control and provides over-pressure to prevent coolant, etc., from entering the gauge.</p> <ul> <li>Supply pressure: 5 to 16 bar (72,5 to 232 psi)</li> <li>Air consumption: 5 dm³/s (11 cfm)</li> <li>Air quality requirement: Acc to PNEUROP</li> <li>Particle class 3: Particle size max 1 μm (40 μin), particle content max 5 mg/m³</li> <li>Oil content class 3: Max1 mg/m³</li> <li>Condensation class 3 at +10° C (50 °F)</li> </ul>

CYBER SECURITY

ABB provides the defense-in-depth security required for digital solutions in mission-critical applications and industries.
A common standard is applied for all ABB products and system with rigorous testing performed by specialists.

HMI based on Windows 10 IoT

  • Active firewall configured to block all incoming connections 
  • Hard drive locked down for writing, a reboot resets the HMI
  • User preferred malware protection to be added 
  • Periodic Windows patch packets service – tested with application software 

Controller based on Windows 7 Embedded Compact

  • WEC7 is a real-time OS - normal Windows program cannot be executed
  • Much less vulnerable
  • External communication designed as a normal Firewall
  • Only 2 available ports for defined external interfaces:
    1. Modbus/TCP and OPC DA
    2. VIP/TCP

Cabinet Data

Type    
Dimension W x D x H    
Elkapsling wall cabinet 800 x 300 x 800 mm  
MNS Select floor cabinet 840 x 656 x 2225 mm  
Weight    
Elkapsling wall cabinet 75 kg  
Elkapsling floor cabinet 250 kg  
MNS Select floor cabinet 250 kg  
Protection class    
Elkapsling wall/floor cabinet IP 54  
MNS Select floor cabinet IP 21/IP 54  

SERVICE

Product commissioning

ABB provides trouble-free start-up and commissioning conducted by a global network of factory-trained experts. A professionally commissioned product ensures process reliability, safe operation and reduced unplanned downtime.

Maintenance and field services

ABB offers different levels of service support to ensure you have access to our experts when you need them. From on-call support through to multi-engineer resident service contracts.

Repairs

ABB provides a complete portfolio of world-class services to ensure maximum performance of our customers equipment and processes.

Spare part services

ABB's global logistics network is strategically positioned to ensure the efficient delivery of spare parts and consumables. A comprehensive spare parts catalog is available free of charge to help you identify the parts you need.

Training

A skilled and efficient workforce is your plant's best asset. ABB's Measurement & Analytics business offers online and in-person training courses for all of our products.