WEB TENSION MEASUREMENT

ABB’s web tension measurement system is the perfect choice for measuring web tension in paper mills or converting applications such as printing, laminating, coating, slipping, sheeting etc.

OVERVIEW

Accurate web tension measurement is a prerequisite for keeping the web tension constant within the desired range, during both acceleration and deceleration. This allows for optimal web quality, increasing process uptime and preventing web breaks. The tension control system is proven to be exceptionally robust and resilient to high forces as well as harsh environments. The load cells are calibration free, can withstand overloads up to 10 times the nominal force, and have an impressive life length.

BENEFITS

Accurate measurements

Delivers precise feedback without signal drift, ensuring consistent product quality

Calibration-free and long term stable

No recalibration needed - reducing maintenance and downtime while guaranteeing long-term reliability

Reliable in harsh conditions

Performs flawlessly under heavy loads, vibration and electromagnetic interference for maximum uptime

ELECTRONICS

Tension Electronics

Tension electronics for accurate control and monitoring of load cells. Four different version available to fit your application.

OUR WEB TENSION LOAD CELL OFFERING

Pressductor PillowBlock load cells

Vertical force measurement

Nominal load 0.2 - 1.0 kN

Pressductor PillowBlock load cells

Horizontal force measurement

Nominal load 0.1 - 1.0 kN

Pressductor PillowBlock load cells

Horizontal force measurement

Nominal load 0.5 - 20.0 kN

Pressductor Radial load cells

Radial force measurement

Nominal load 0.5 - 5.0 kN

Pressductor PillowBlock load cells

Vertical force measurement

Nominal load 5.0 - 50.0 kN

Pressductor PillowBlock load cells

Horizontal force measurement

Nominal load 10.0 - 100.0 kN

CUSTOMER CASES AND NEWS

ABB’s Pressductor® technology: 70 years of unbeatable load cell performance

The Pressductor technology enables flawlessly smooth, consistent and uniform thickness for various essential materials, such as paper and metals

The right load cells can cure common paper mill headaches

Equipment that works fine in the lab can often fail in a tough, industrial environment like the paper industry.

Magnetoelastic load cells still top the performance charts in paper mills

When it hit the market 70 years ago, Pressductor® technology from ABB offered a step change in the reliability of load cells for tough industrial environments.

Measurement solutions for pulp and paper manufacturing

Comprehensive measurement and analytical solutions serving the pulp and paper industry

Measurement solutions for battery manufacturing

Charging up solutions for the battery industry