PRESSDUCTOR RADIAL LOAD CELLS (PFRL101)
For measuring web tension with shaft-mounted load cells. The Pressductor Radial Load Cell System is a high-quality system that provides exceptional and long lasting performance. The Pressductor Radial Load Cells are ideal for applications on a wide range of web processing machinery in the converting, plastic film, printing, textiles, and other industries.
TECHNICAL DATA PFRL101
Measuring direction Radial
<p> </p>Nominal load 0.5 - 2.0
<p>kN</p>Overload capacity 500%
<p>of nominal load</p>Accuracy class ±0.5
<p>%</p>Repeatability error <±0.1
<p>%</p>Deflection 0.01
<p>mm</p>Product Data PFRL101
| Properties | PFRL101A | PFRL101B | PFRL101C | PFRL101D | |||
| Nominal load (rated capacity) | kN Lbs. |
0.5 112 |
1.0 225 |
0.5 112 |
1.0 225 |
2.0 450 |
5.0 1225 |
| Extended load | kN Lbs. |
0.75 169 |
1.5 337 |
0.75 169 |
1.5 337 |
3.0 675 |
7.5 1687 |
| Overload | |||||||
| In measurement direction | kN Lbs. |
2.5 562 |
5.0 1125 |
2.5 562 |
5.0 1125 |
10.0 2250 |
25.0 5625 |
| Transverse to measurement direction | kN Lbs. |
2.5 562 |
3.0 675 |
1.25 281 |
2.5 562 |
5.0 1125 |
10.0 2250 |
| Axial | kN Lbs. |
2.5 562 |
5.0 1125 |
2.5 562 |
5.0 1125 |
10.0 2250 |
25.0 5625 |
| Spring constant | kN/mm 1000 Lbs./inch |
50 286 |
100 572 |
50 286 |
100 572 |
200 1143 |
500 2858 |
| Deflection | mm 1/1000 inch |
0.01 0.4 |
0.01 0.4 |
0.01 0.4 |
0.01 0.4 |
0.01 0.4 |
0.01 0.4 |
PRESSDUCTOR® TECHNOLOGY
The first Pressductor transducer was developed in Västerås, Sweden, in the early 1950's and patented in 1954.
ABB's well-known Pressductor® Technology is a measurement principle based on the magneto-elastic effect - the magnetic properties of a material are influenced by the mechanical force applied to it.
When exposed to mechanical force, ABB's Pressductor transducer produces measurement signals as a result of changes in magnetic fields. Because these signals are not contingent upon physical movement or deformation, the load cells combine sensitivity with extraordinary tolerance to overloads and virtually no built-in limit to the number of load cycles.
The ABB Pressductor transducers produces high-power, low-impedance AC signals that are very resistant to electrical interference and earth faults.
ABB's Pressductor transducer stands for unbeatable load cell performance, thanks to its unique combination of accuracy, overload capacity and ability to withstand harsh environments. By using this technology you will achieve higher quality and reliability, especially under demanding conditions.