TYPES OF COMPRESSION LOAD CELLS
9QGPL
<p><b>Nominal Capacity</b>: 5 – 160 t</p>
<p><b>Accuracy class (%F.S.)</b>: ±0.1</p>
<p><b>Material</b>: Nickel-Plated Steel</p>
<p><b>Protection class</b>: IP67</p>
<p><b>Temperature Operated</b>: -40 to 100°C / -40 to 212°F</p>
<p>Optional +180°C / 356°F (compensated)</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 250 / 400</p>
<p><b>Repeatability (%F.S.):</b> ±0.03</p>
<p><b>Typical Application</b>: Ladle Turret, Transfer car, Tundish Scales, Container & Platform Scales</p>
9QGPS 2960-2962
<p><b>Nominal Capacity</b>:</p>
<ul>
<li><b>2962</b>: 0.1 - 300 t</li>
<li><b>2960,2965</b>: 0.3 - 0.75 t</li>
</ul>
<p><b>Accuracy class (% F.S.)</b>: ±0.25, 0.1 & 0.03</p>
<p><b>Material</b>: Stainless Steel/Aluminum Alloy</p>
<p><b>Protection class</b>: IP66</p>
<p><b>Temperature Operated</b>: -30 to 70°C / -22 to 158°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 150 / > 300</p>
<p><b>Repeatability (%F.S.):</b> <±0.015</p>
<p><b>Typical Application</b>: Hydraulic Cylinders Monitoring</p>
9QGPS 3100P
<p><b>Nominal Capacity</b>: 5 – 500 t</p>
<p><b>Accuracy class (% F.S.)</b>: ±0.25, 0.1, C1.5, 0.03</p>
<p><b>Material</b>: Stainless Steel</p>
<p><b>Protection class</b>: IP67</p>
<p><b>Temperature Operated</b>: -30 to 70°C / -22 to 158°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 150 / > 300</p>
<p><b>Repeatability (%F.S.):</b> <±0.015</p>
<p><b>Typical Application</b>: Weighbridges, High-capacity reactor, Silos, Tanks or Hopper weighing</p>
RTN
<p><b>Nominal Capacity</b>: 1 – 470 t</p>
<p><b>Accuracy class (% F.S.)</b>: ±0.05, C3</p>
<p><b>Material</b>: Stainless Steel</p>
<p><b>Protection class</b>: IP68</p>
<p><b>Temperature Operated</b>: -30 to 80°C, -30 to 110°C / -22 to 176°C, -22 to 230°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> SO: ~149 to 173, BL: ~319 to 409</p>
<p><b>Repeatability (%F.S.):</b> ±0.05, C3: ±0.02</p>
<p><b>Typical Application</b>: Hopper, Platform scale, Silo and Tanks</p>
9QGPK
<p><b>Nominal Capacity:</b> 6.3 - 160 t</p>
<p><b>Accuracy class (% F.S.):</b> ±0.1</p>
<p><b>Material:</b> Nickel-Plated Steel</p>
<p><b>Protection class:</b> IP54/IP65</p>
<p><b>Temperature Operated:</b> -40 to 100°C / -40 to 212°F</p>
<p>Optional +180°C / 356°F (compensated)</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 250 / 400</p>
<p><b>Repeatability (%F.S.):</b> ±0.02</p>
<p><b>Typical Application:</b> Industrial Cranes</p>
9QGPS 5900
<p><b>Nominal Capacity:</b></p>
<ul>
<li>Force: 0.3 - 20 t</li>
<li>Hoist: 0.2 - 15 t</li>
</ul>
<p><b>Accuracy class (% F.S.):</b> ±1-2</p>
<p><b>Material:</b> Stainless Steel</p>
<p><b>Protection class:</b> IP67</p>
<p><b>Temperature Operated:</b> -25 to 70°C / -13 to 158°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> Force: 150 / >300, Hoist: 200 / >500</p>
<p><b>Repeatability (%F.S.):</b> ±0.25, Force / Hoist <±0.25</p>
<p><b>Typical Application:</b> Load limitation on EOT Cranes, Industrial weighing, Force measurement</p>
9QGPS 2710 - 2715
<p><b>Nominal Capacity:</b> 0.5 - 10 t</p>
<p><b>Accuracy class (% F.S.):</b> 0.1, ±0.03</p>
<p><b>Material:</b> Stainless Steel / Alloy Steel</p>
<p><b>Protection class:</b> IP67</p>
<p><b>Temperature Operated:</b> -25 to 70°C / -13 to 158°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 120 / > 300</p>
<p><b>Repeatability (%F.S.):</b> <±0.03, <±0.025</p>
<p><b>Typical Application:</b> Conveyor Belts, Tanks, Silo, Hopper, Vessel weighing</p>
C2 / C2A
<p><b>Nominal Capacity:</b> 1 - 50 / 1 - 10 t</p>
<p><b>Accuracy class (% F.S.):</b> 0.1 / C3</p>
<p><b>Material:</b> Stainless Steel</p>
<p><b>Protection class:</b> IP67</p>
<p><b>Temperature Operated:</b> -30 to 80°C / -22 to 176°F</p>
<p><b>Safe Overload / Breaking load (%F.S.):</b> 150 / > 300</p>
<p>Repeatability (%F.S.): -</p>
<p><b>Typical Application:</b> Industrial force applications with space constraint, Vehicle weighbridges, Low profile platforms</p>