RADIAL LOAD CELLS

ABB radial load cells provide precise, reliable force measurement, converting applied load into electrical signals for durable performance in demanding industrial weighing applications.

OVERVIEW

Load Cells for Crane weighing

  • Integrated design ideal for direct mounting into the sheave block
  • No degradation of the existing crane structure
  • No moving parts or stay rods
  • Minimum of maintenance

CRANE LOAD CELLS

<p>The crane scale load cells measure the tensile force between the hook and the ropes. These systems are rugged and reliable with load cell capacities up to 160 tons.&nbsp;</p>

9QGPK - Crane Load Cell

Nominal Capacity: 6.3 - 160 t
Accuracy class: ±0.02 (% F.S.)
Material: Nickel-Plated Steel
Protection class: IP54
Temperature Operated: -40 to 100°C
Typical Application: Industrial Cranes