WEIGHING CONTROL UNITS

The ABB weighing terminals are specially designed for industrial use. From simple through to complex applications and freely programmable versions are available.

WEIGH CONTROLLERS MONITORING AND OPERATION

Load information available at all times

 

The load information is immediately and continuously available with our weighing system without the need for any additional operations. This means that you have a better overview of stock and recipes with an immediate effect on material consumption and the time taken to prepare batches.

Communication


The modular design of the electronics permits a variety of configurations with a large number of interfaces or external control options including:

  • Various fieldbus connections
  •  Ethernet LAN with TCP/IP protocol, which supports easy integration into an existing network
  • Analog inputs/outputs 15 bit and 12bit resolution
  • Wireless communication, radio transmission, WLAN

WEIGHING CONTROL UNITS

IT1

<p><b>Power supply</b>: AC Version: 110 – 240 V, 50–60 Hz, DC Version: 12 V – 24 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP69K</p> <p><b>Display</b>:&nbsp;Active color TFT, 10.9 cm (4.3&quot;)</p> <p><b>Mounting</b>: Wall/Desktop housing or for panel mounting</p> <p><b>Interfaces</b>:</p> <ul> <li>Serial Interface</li> <li>Digital I/O</li> <li>Analog Output</li> <li>Ethernet</li> <li>USB Memory</li> </ul>

IT3

<p><b>Power supply</b>: AC Version: 110 – 240 V, 50–60 Hz, DC Version: 12 V – 24 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP69K</p> <p><b>Display</b>:&nbsp;Active color TFT,&nbsp;12.7 cm (5.0&quot;)</p> <p><b>Mounting</b>: Wall/Desktop housing or for panel mounting</p> <p><b>Interfaces</b>:</p> <ul> <li>Serial Interface</li> <li>Digital I/O</li> <li>Analog Output</li> <li>Ethernet</li> <li>USB Memory</li> <li>Profibus DP Extension</li> <li>Profinet Extension</li> <li>Ethernet/P Extension</li> </ul>

IT2000M

<p><b>Power supply</b>:&nbsp;12 to 30 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP20</p> <p><b>Display</b>:&nbsp;Backlit dot matrix LC display</p> <p><b>Mounting</b>:&nbsp;DIN-Rail Mounting</p> <p><b>Interfaces</b>:</p> <ul> <li>Serial Interface</li> <li>Digital I/O</li> <li>Analog Output</li> <li>Analog Input</li> <li>Grounding rail</li> <li>Remote display</li> </ul>

IT400E

<p><b>Power supply</b>: AC Version: 110 – 240 V, 50–60 Hz, DC Version: 12 V – 24 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP69K</p> <p><b>Display</b>:&nbsp;Active color TFT,&nbsp;115.2 x 86.4 mm</p> <p><b>Mounting</b>: Wall/Desktop housing or for panel mounting</p> <p><b>Interfaces</b>:</p> <ul> <li>Scale Interface</li> <li>Serial Interface</li> <li>Digital I/O Modules</li> <li>Analog Output</li> <li>Analog Input</li> <li>WLAN</li> </ul>

IT800E

<p><b>Power supply</b>: AC Version: 110 – 240 V, 50–60 Hz, DC Version: 12 V – 24 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP69K</p> <p><b>Display</b>:&nbsp;Active color TFT,&nbsp;115.2 x 86.4 mm</p> <p><b>Mounting</b>: Wall/Desktop housing or for panel mounting</p> <p><b>Interfaces</b>:</p> <ul> <li>Scale Interface</li> <li>Serial Interface</li> <li>Digital I/O Modules</li> <li>Analog Output</li> <li>Analog Input</li> <li>Ethernet/IP</li> <li>Profinet</li> <li>Profibus DP</li> <li>I/O Extension</li> <li>Wireless LAN Extension</li> </ul>

IT9

<p><b>Power supply</b>: AC Version: 00 – 240 V, 50–60 Hz, DC Version: 12 V – 24 V</p> <p><b>Operating temperature</b>: –10 °C to +40 °C</p> <p><b>IP-rating</b>: IP65/IP69K</p> <p><b>Display</b>:&nbsp;Active color TFT,&nbsp;10.4”</p> <p><b>Mounting</b>:&nbsp;Panel mount stainless steel housing, stainless steel wall/desk housing</p> <p><b>Interfaces</b>:</p> <ul> <li>Profinet Extension Module</li> <li>Ethernet Extension Module</li> <li>Digital I/O Modules</li> <li>Analog output Module</li> <li>Serial interface Module</li> <li>Battery</li> </ul>