OVERVIEW

ABB's  flame scanners deliver unmatched precision and reliability for every combustion application. From advanced flame physics technology to real-time monitoring and smart connectivity, our portfolio ensures maximum safety, efficiency, and compliance. Whether you need robust solutions for harsh environments or scalable systems for complex networks, we set the standard for reliable flame detection performance.

TECHNICAL DATA

Between UV: 210-360 nm. Peak @ 275 nm

<p>Spectral Range</p>

Between IR:320-1100. Peak @ 920 nm

<p>Spectral Range</p>

From –40 °C to +85 °C

<p>Operating Temperature (with cooling options for high-temp environments)</p>

Up to 24 VDC

<p>Power Supply</p>

From IP66/67

<p>Housing Protection (for harsh industrial environments)</p>

Between Analog Output, Digital Output and Communication BUS.

<p>Output signal (for flame intensity and status)</p>

\

RELATED PRODUCTS

Automation

ABB’s DCS solutions monitor and manage every aspect of plant operations 24/7, helping our customers ensure the safety of people and equipment, the quality and efficiency of production, and a reduced environmental impact.

Instrumentation

For several decades, ABB has been one of the world’s leading providers of combustion monitoring and safety systems, delivering cost efficient and technologically advanced solutions designed to meet the needs of both retrofit and greenfield markets.

Service

Explore service offerings that help make secure, and reliable; learn about service receive the right service at the right time; industries we serve.