SF710 & FAU710

Uvisorᵀᴹ SF710 Flame Scanner and FAU710 Controller form a streamlined flame detection solution for essential monitoring in industrial combustion systems. Designed for simplicity and reliability, this combination delivers on/off flame detection without unnecessary complexity. Ideal for applications where cost-effectiveness and operational assurance are key.

OVERVIEW

When reliability meets affordability, you get the SF710 Series, a streamlined on/off flame detection solution.

Designed for boiler systems and district heating applications, this  flame scanner delivers assured performance without unnecessary complexity.

KEY BENEFITS

Affordable, reliable flame detection for safe combustion.

Reliable flame presence monitoring

Advanced UV flame scanning ensures accurate flame status in real time.

Cost-effective design

Dependable flame detection performance at a competitive price point makes this a practical choice for OEMs and operators.

Sustainability built-in

Supports your green goals, with sensor housing crafted from recycled aluminum.

Technical Parameters

 

Supply Voltage 85~265VAC, 47~400Hz
Spectral region 185nm~300nm
Dry connect

2 Relay Output: 240VAC/120VDC, 2A
Output signal 24V/100mA digital signal
Sensitivity Level I, II, III, IV, V Default Level: II, Highest Level: IV)
Indication LED Power LED: Green-> On state
Flame LED: Green-> Flame Detected
Housing Controller: Plastic (PC/ABS);
Sensor: Aluminum
Working Condition -20~+70 °C
Installation Method Buckle or Panel installation
Sensor Work Voltage 220~260VDC
Sensor Connection UV+: red wire;
UV-: white wire

Sensitivity levels:
I level: trigger alarms after 1 time sensor response.
II level: trigger alarms after 3 times sensor response.
III level: trigger alarms after 5 times sensor response.
IV level: trigger alarms after 7 times sensor response.
V level: trigger alarms after 9 times sensor response.

RELATED PRODUCTS

Automation

ABB’s DCS solutions monitor and manage every aspect of plant operations 24/7, helping our customers ensure the safety of people and equipment, the quality and efficiency of production, and a reduced environmental impact.

Instrumentation

For several decades, ABB has been one of the world’s leading providers of combustion monitoring and safety systems, delivering cost efficient and technologically advanced solutions designed to meet the needs of both retrofit and greenfield markets.

Service

Explore service offerings that help make secure, and reliable; learn about service receive the right service at the right time; industries we serve.