SF810I

Uvisor™ SF810i pairs superior flame detection with operational safety for demanding industrial applications. It's engineered for multi-fuel combustion systems, with advanced UV, IR, UVIR and Pyro sensor options, robust design and smart Modbus or Profibus connectivity.

OVERVIEW

Uvisor™ SF810i delivers safe, reliable flame detection with integrated signal processing for simplified installation and reduced hardware.

Designed for multi-fuel applications, it delivers precise combustion control, minimizes emissions, and prevents costly shutdowns. Compatible with Flame Explorer™ and Profibus for real-time diagnostics and proven performance in the toughest environments.

KEY BENEFITS

Uvisor™ SF810i delivers safety, efficiency, and seamless integration for modern combustion systems. Combining multi-fuel flexibility, advanced UV/IR sensors and rugged design with smart connectivity and reliable flame detection.

Multi-fuel flexibility

Handles a wide range of fuels for diverse industrial applications.

Advanced sensor technology

Delivers precise flame detection and discrimination with UV, IR, UVIR, and Pyro sensor options.

Enhanced safety

Reduced risk of burner failure and plant shutdowns with reliable flame monitoring.

Smart connectivity

Delivers seamless communication with control systems through an integrated Modbus RTU or Profibus DP.

Robust design

Cooling options for high-temperature conditions ensure reliable results in the harshest environments.

Low maintenance and high reliability

Minimized downtime and lifecycle costs with proven durability.

Technical specifications

Property Value
Optical sensor technology

IR versions:                                 Si photodiode                                                    Spectral response peak @ 920nm
UV  versions:                              SiC photodiode                                                 Spectral response peak @ 280nm
UVIR version:                              Si + SiC photodiode1                                        Spectral response peak @ 280nm and    

PYRO version:                            Si-Si dual IR color photodiode2                     920nm
                                                                                                                                            


 

1Si and SiC photodiodes signals can be processed individually or both combined as per burner 
operation
2Only SF810i-PYRO contains dual IR sensor

Measured temperature range 800°C to 1800°C (1472° F to 3272°F) @ +/-1% absolute accuracy1
1SF810i-PYRO only
Power supply voltage 24 VDC (-25%, +20% = 18 to 29 VDC)
Power supply current 150mA typical 
Power consumption  3.6W typical, 4W max
Inrush current 6A peak, 2ms settling time
FFRT Flame Failure Response Time: 0.2s to 4s
Flame pull-in time delay 0 to 10 s
Flame Relay Contacts: 1 NO, for each relay
Safe Relay 240 VAC / 1.5A cycles ≥100,000
240 VDC / 100 mA 30 VDC / 300mA Minimum load 10mA, 5 VDC
Analog outpu 4 to 20 mA (R load <= 500)
Galvanically isolated Precision: +/-5% f.s.
Digital inputs, 24 VDC Nr. 2 digital inputs (opto coupled), to allow selection of one out of four different sets of parameters; 
return signal common to both inputs.
Nominal voltage 24Vdc (5 mA typical) 
Max Voltage 36 VDC
Off: < 5 VDC
On: > 18 VDC
Communication ports* Two, redundant, RS-485 serial channels configurable in PROFIBUS DP-V1 or Modbus RTU protocols. 
PROFIBUS DP-V1: max speed 12 Mbit/s Modbus RTU: max speed 115.200 bit/s
Local configuration interface 4 push-button (UP, DOWN, LEFT, RIGHT)
3-digits LED display
Air source for lens cleaning From clean ambient air
Air flow for lens cleaning LOS (Line Of Sight) versions: 115 l/min (4 SCFM)
Excessive contaminants might require a flow up to 400 l/min (14 SCFM) 
FOC (Fiber Optic Cable) versions: 400 l/min (14 SCFM)
Minimum cleaning air pressure LOS (Line Of Sight) versions: 20mm H2O (1" W.C.) above the max wind box pressure measured at the 
“Y” connection inlet.
FOC (Fiber Optic Cable) versions: 400mm H2O (12" W.C.) above the max wind box pressure measured 
at the “Y” connection inlet.
Maximum fiber optic
continuous operating
482° C (900° F) for VL and IR fiber optic cables
350° C (662° F) for UV and dual sensor UVIR fiber optic cable
Housing mounting thread 1" NPT male
Cable entry thread 3/4" NPT female (N/A for connectorized versions
Electrical connections
(terminal versions)
Removable terminals with screws 
Allowable cable section:
AWG24-AWG12, 0.2-2.5mm2 for Relay contacts (J1 connector) 
AWG28-AWG16, 0.08-1.5mm2 for all other terminals

RELATED PRODUCTS

Automation

ABB’s DCS solutions monitor and manage every aspect of plant operations 24/7, helping our customers ensure the safety of people and equipment, the quality and efficiency of production, and a reduced environmental impact.

Instrumentation

For several decades, ABB has been one of the world’s leading providers of combustion monitoring and safety systems, delivering cost efficient and technologically advanced solutions designed to meet the needs of both retrofit and greenfield markets.

Service

Explore service offerings that help make secure, and reliable; learn about service receive the right service at the right time; industries we serve.