ORCHESTRATION X: RETHINKING THE OPERATOR WORKPLACE

As control room operations become more complex, operators spend less time monitoring and more time solving problems. Orchestration X is designed to support that change.

OVERVIEW

Designed for modern control room operations

Control room performance depends on more than technology.

It depends on how operators interact with information, collaborate with colleagues, and respond to changing situations throughout a shift.

 

Orchestration X rethinks the operator workplace from the ground up.

By combining flexible workspaces, ergonomic design principles, and collaborative workflows, it creates an environment that supports both focused individual work and team-based decision-making.

 

Whether supporting everyday operations, abnormal situations, or collaborative problem-solving, Orchestration X is designed to help operators perform at their best.

FEATURES

<p><b>Designed around how operators actually work</b></p> <p>Most control room workstations are designed around equipment.</p> <p>Orchestration X is designed around people, creating a workplace that adapts to the task, the situation, and the operator.</p>

Individual when needed

<p>Not every task requires collaboration.</p> <p>Operators need space to focus, analyze, and act.</p> <p>Orchestration X allows operators to work independently without sacrificing awareness or access to critical information.</p>

Collaborative when it matters

<p>When situations require teamwork, the workspace can adapt instantly.</p> <p>Two fully equipped operator stations can function independently or work together as a shared collaborative environment.</p> <p>This flexibility enables faster problem-solving and improved situational awareness during critical events.</p>

Adaptive by design

<p>Operators should not have to adapt to the workplace.</p> <p>The workplace should adapt to the operator.</p> <p>&nbsp;</p> <p>Orchestration X creates a flexible control room workstation that supports different working styles, changing operational priorities, and collaborative decision-making while maintaining situational awareness and operator performance.</p>

Built for 24/7 operations

<p>Control rooms never stop operating.</p> <p>From integrated 24/7 lighting to directional sound zones and ergonomic design features, every element of Orchestration X is designed to support operator alertness, comfort, and performance throughout long shifts.</p>

Information where it matters

<p>Operational awareness depends on visibility.</p> <p>With support for multiple displays, large-format visualisation, and access to information from multiple systems, Orchestration X helps operators maintain awareness of both process conditions and operational priorities.</p>

Human factors by design

<p>Good ergonomics is not simply about comfort.</p> <p>It is about reducing fatigue, supporting concentration, and helping operators make better decisions over time.</p> <p>Orchestration X incorporates design principles aligned with ISO 11064 and modern control room ergonomics.</p>

\

COMPLETE YOUR CONTROL ROOM EXPERIENCE

Unification X

Bring multiple systems together into a single operational environment.

Collaboration X

Create a shared operational picture between operators, field teams, and remote experts.

DESIGN STUDIES

Good workstations start with good design

The most effective control room environments do not begin with products.

They begin with understanding how operations actually work.

Operators, workflows, technology, communication patterns, and human factors all influence performance.

That is why successful control room modernisation projects start with operational understanding before a single workstation is installed.

 

A control room is not a room.

It is an operational system.

The workstation is one part of that system, and its performance depends on how well it supports the people using it.