OVER 75 YEARS OF TRUSTED SOLUTIONS FOR UTILITY DISTRIBUTION SYSTEMS

Fisher Pierce has been a trusted name in utility automation, providing innovative fault detection and capacitor control solutions that enhance grid reliability and operational efficiency.

 

As part of ABB Installation Products division's comprehensive portfolio of utility products, Fisher Pierce solutions are engineered specifically for the demanding requirements of public power and investor-owned utilities. The brand focuses on two critical areas: fault location and power factor correction essential for maintaining reliable, efficient distribution systems.

 

Fisher Pierce products are designed to withstand harsh outdoor environments while providing accurate, actionable intelligence that helps utility crews respond faster to outages and optimize system performance. From overhead fault indicators to sophisticated capacitor bank controllers, every product reflects decades of utility-focused engineering expertise.

INTELLIGENCE THAT REDUCES OUTAGE DURATION

Fisher Pierce fault indicators revolutionize how utilities locate and respond to distribution system faults. These intelligent devices detect fault current and provide visual or remote indication of fault passage, dramatically reducing the time crews spend patrolling lines to locate problems. Advanced models integrate with SCADA systems, providing real-time fault location data that enables faster restoration and improved customer satisfaction.

 

The capacitor controller product line optimizes reactive power management through intelligent switching algorithms that respond to system conditions. By automatically adjusting capacitor banks based on voltage, current, temperature, and time-of-day parameters, Fisher Pierce controllers help utilities reduce losses, improve voltage profiles, and defer costly infrastructure upgrades.

ENGINEERED FOR UTILITY-GRADE PERFORMANCE

Every Fisher Pierce product is built to utility specifications, with ruggedized enclosures, extended temperature ratings, and proven reliability in the field. The fault indicators feature self-powered operation, eliminating the need for external power sources or battery maintenance. Capacitor controllers incorporate surge protection, lightning immunity, and fail-safe operation to ensure continuous performance.

 

Integration capabilities allow Fisher Pierce devices to communicate with existing utility automation systems through multiple protocols, making them ideal for both new installations and system upgrades. The modular design philosophy ensures that utilities can start with basic functionality and expand capabilities as their automation strategies evolve.

WHY FISHER PIERCE? UTILITY-FOCUSED INTELLIGENCE FOR FASTER RESPONSE AND OPTIMIZED PERFORMANCE.

<p>Fisher Pierce solutions address the specific challenges utilities face in fault location and power factor management.</p>

Faster fault location

<p>Faulted circuit indicators with 1-millisecond trip response quickly pinpoint fault locations, reducing outage duration and restoration time.</p>

Adaptive logic

<p>Adaptive Trip™ logic handles load growth automatically. AutoCap controls measure bank size and set optimal VAr setpoints, helping eliminate guesswork and installation errors.</p>

Prevents false indications

<p>AccQTrip™ logic, inrush restraint, and backfeed protection prevent false tripping from transient surges, cold load pickup, and system overloading.</p>

Smart grid ready

<p>Cellular RTU and SCADA integration with web-based reporting, e-mail/text alerts, and remote monitoring connect fault data directly to control systems.</p>

Complete solution portfolio

<p>Overhead and underground FCIs, test-point indicators, current sensors, voltage indicators, capacitor controls and cellular RTUs for comprehensive distribution system intelligence.</p>

HOW WE HELP

Products

Fisher Pierce® Fault Circuit Indicators

ABB's Fisher Pierce indicators install easily and accurately on most cable sizes, helping utilities minimize downtime while accommodating future load growth and temporary overloads.

Fisher Pierce® Capacitor Controllers

ABB's Fisher Pierce capacitor controllers enable low-cost, reliable pole-mounted capacitor switching with easy setup, configuration and monitoring with a large front panel LCD screen, keypad or supplied PC software.

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Utilities, Power generation, Solar power, Oil and gas, Transportation

FREQUENTLY ASKED QUESTIONS

Fisher Pierce products are used by utilities to locate faults, reduce outages and optimize grid performance.

Fisher Pierce fault indicators use adaptive trip logic and highly visible indicators to quickly pinpoint fault locations.

Fisher Pierce capacitor controllers offer flexible mounting, remote communication and data logging to support grid optimization

Fisher Pierce products feature utility-grade construction with ruggedized enclosures, extended temperature ratings (-40°C to +85°C), surge protection, and lightning immunity. They are designed and tested to withstand the mechanical stress, temperature extremes and electrical transients common in outdoor utility applications.