Genuine convenience stems from seamlessly controlling all elements. This is where ABB-free@home® and KNX demonstrate their system capabilities, further enhanced by integration with various providers. This comprehensive approach enables control over virtually every aspect, even the amount of sunlight in the space. 

CONNECT SAMSUNG SMART THINGS

 

In the world of smart home integration, seamless connections between devices are increasingly commonplace. For instance, envision a scenario where an RGBW light in the living room transitions to a calming green hue the moment the Samsung washing machine completes its cycle in the kitchen. Similarly, imagine a setting where the television powering on prompts the blinds to adjust their position, effectively preventing bothersome glare and ensuring an optimal viewing experience. These instances illustrate the practical application of logic-driven interactions within the interconnected ecosystem of modern smart homes.

LUMINAIRES WITH MANY VARIANTS

A wide spectrum of lighting options, ranging from traditional light bulbs to strips and various fixtures such as floor, wall, and ceiling lamps, are seamlessly managed. They can be controlled comprehensively: arranged in scenes, grouped together, or adjusted across the entire RGBW color spectrum. Additionally, they can be programmed to respond to the time of day or specific triggers using "when-then" logic. All of this can be achieved without the need for an additional gateway, simply through cloud-to-cloud connectivity on the System Access Point from ABB-free@home®.

FIREPLACES WITHOUT WOOD

Innovatively devoid of fossil fuels, the Faber fireplace offers unparalleled comfort without combustion. The three-dimensional flame projection captivates with its lifelike realism, evoking a cozy ambiance. Powered by groundbreaking technology known as e-MatriX, this virtual fire is ingeniously generated using water. Seamlessly integrated within ABB-free@home®, it can be controlled via the system access point and a switching actuator, ensuring effortless operation, and making you feel right at home. 

SIMPLY SOUNDS GOOD

 

Music seamlessly enhances the ambiance, and Sonoro plays a central role in creating the perfect atmosphere. These stylish appliances seamlessly integrate into any interior design, effortlessly merging aesthetics with cutting-edge technology. With no need for additional cables, these devices seamlessly connect to ABB-free@home® via an add-on. Using a rocker switch in the chosen switch design, or through the ABB-free@home® Next App on your smartphone, you can easily adjust the track and volume to your preference. 

WITHOUT A CABLE

Roller blinds, Venetian blinds, vertical blinds, and pleated blinds from Coulisse contribute to a sense of comfort, offering precise shading and enhancing the ambiance with their versatile designs. Powered by ABB-free@home® sensor technology, the MotionBlinds can be conveniently controlled wirelessly through their Wifi bridge and the system access point. Ideal for retrofitting and renovation projects, these blinds operate without the need for power cables, thanks to their battery-powered drives. 

Home

Switch On

Control Panels

Story | Tiny House

Your Home's Best Friend

Integrations

Matter & Thread

Story | Energy-smart communities

Story | A Renovation Adventure

100 Years of Innovation

Story | Boosting energy productivity

Coming full circle

Exposing Enclosures

New from KNX

Story | Smart Cities

Flexible HVAC Automation

Story | The sustainability shift

Contact us