SET THE TONE WITH SLIMLINE DESIGNS

Enter the world of state-of-the-art electrical accessories where creativity intersects with eco-friendliness and aesthetics. Leading the way in interior design trends and environmental awareness, we take pride in providing practical, sustainable, and visually captivating products. Join us as we reveal our latest advancements at Light + Build 2024 and beyond. From lighting and shade management to controlling room temperature and enhancing security, our forward-thinking product collections offer a multitude of solutions to enhance your home or workplace. Immerse yourself in the possibilities with us and embrace a new era of intelligent craftsmanship and environmentally conscious technology.

BUSCH-ART LINEAR®

Thinking about Tomorrow Today

 

ABB-free@home® integrates into Samsung’s SmartThings platform 

 

Busch-art linear® epitomizes the fusion of design, nature, industry, and responsibility. Our innovative switch series prioritizes sustainability by using recycled materials, significantly reducing CO2 emissions. By utilizing recycled polycarbonate instead of crude oil-based materials, Busch-art linear® reduces CO2 emissions by approximately 82% during production. Moreover, the switches are crafted from predominantly recycled materials, with 98% for the black switch and 92% for the white switch.

 

Individualistic Expression in Harmony with Sustainability and Nature 

 

Crafted with precision and boasting perfect surfaces that float above the frame Busch-art linear® offers a timeless and versatile solution with a unique lightness for modern interiors. With a wide array of materials and colors, including wood, metal, glass, and fine plastic, they cater to individual preferences while meeting the requirements of each room.  

 

From blind and light control to sockets and dimmers, suitable for residential, commercial, and hospitality settings our complete range caters to diverse functional needs, with a strong emphasis on sustainability in materials and production.  

 

Busch-art linear® switches, available in gold, wood matt oak, paper black matt, and studio white matt, seamlessly blend into a modern lifestyle, offering both functionality and aesthetic appeal. All cover frames are available in 1- to 5-fold versions and can be mounted both vertically and horizontally. 

SAGA™

SAGA™ is more than just a collection of light switches and sockets with a simple design for any interior, easily integrated into ABB's building automation systems. Based on ISCC PLUS certified bio-circular material, to contribute to a sustainable future. It's a true story of a journey towards closing the circle through biocircular materials and net-zero operations.

FUTURE® LINEAR

Future® linear is “Cradle to Cradle Certified® Bronze” for products that enable a healthy, equitable and sustainable future. The Cradle to Cradle Products Innovation Institute are powering the shift to a circular economy by setting the global standard for materials, products and systems that positively impact people and planet. 

 

ZENIT FOR BRITISH STANDARD

Discover over 120 functions in our Zenit modular wiring accessories range, renowned for its minimalist design and reliability. Now available in the British Standard market, Zenit offers versatility for any installation, from homes to hotels or offices. 

 

Experience the Zenit difference with its simple, elegant, and timeless design, perfect for enhancing any living or working space. Crafted with eco-friendliness in mind, Zenit follows ISO 14006 regulations and is manufactured in Europe using 100% renewable energy. 

 

One of Zenit's standout features is its ultra-slim frame design, measuring just 4.0 mm thick, which seamlessly integrates into any wall surface, providing a sleek and modern look. Additionally, Zenit offers peace of mind with a 10-year warranty for all wiring devices and an additional 2 years for electronic components, ensuring long-lasting reliability.

 

Constructed with high durability polycarbonate and steel support, Zenit boasts robust materials that guarantee a strong bond to the wall, ensuring stability and safety. Its Safety+ feature includes double-pole switches for socket outlets and twin earth terminals for optimal earthing, providing added protection.  

 

Compatibility with ABB i-bus® KNX and ABB-free@home® for smart home integration, controlling blinds, lighting, heating, and more. 

ROOM TEMPERATURE CONTROLLER WITH DISPLAY

Smart Bluetooth connectivity, ready to be used with the free@home Next App. Improved UI, with a new monochrome display and six touch areas. Seamlessly integrated into the existing switch design ranges, thanks to dedicated cover plates and frames.

SCHUKO® AND PIN EARTH USB A&C SOCKETS

Simultaneous charging from both USB ports. Fast charging protocol, increasing the charging voltage from 5 V to up to 20 V and/or the charging current up to 5 A. Available in many designs and colors to be seamlessly integrated into the existing switch range colors.

Home

Switch On

Control Panels

Story | Tiny House

Your Home's Best Friend

Integrations

Matter & Thread

Story | Energy-smart communities

Story | A Renovation Adventure

100 Years of Innovation

Story | Boosting energy productivity

Coming full circle

Exposing Enclosures

New from KNX

Story | Smart Cities

Flexible HVAC Automation

Story | The sustainability shift

Contact us