Busch-Watchdog PRO
Launched at Light + Building 2024, Busch-Watchdog PRO will be globally available in the summer of 2024. In the meantime please contact us for any additional information.
Security is essential for enhancing our quality of life, whether it's in residential or commercial settings. The Busch-Watchdog PRO motion detector is an ideal solution for achieving this sense of security. It stands out with its intelligent features, elegant design, and dependable performance, all backed by proven German technology. Offering simplicity and sophistication, it sets a new standard for ease of installation and sleek design. Moreover, its accompanying app unlocks additional functionalities for convenient operation.
Detached houses and large properties are reliably monitored with Busch-Watchdog PRO with many innovative and practical functions: from infrared to range stabilization to automatic interference suppression.
Busch-Watchdog PRO is equipped with high-quality switching relays and detects a left, right, and central area, depending on the selected setting via smartphone. You can choose from 90°, 220°, and 280° for the Busch-Watchdog PRO, which covers the area to be monitored.
Busch-Watchdog PRO 90°
<p>In terraced houses in particular, it can make sense to select a smaller detection area - after all, the light should only come on when you need it and not as a result of movement in the neighborhood. </p> <p>The Busch-Watchdog PRO 90° is the ideal choice here. </p>Busch-Watchdog PRO 220°
<p>The most frequently used detector is the Busch-Watchdog® PRO 220°. It covers entire facades and entrance areas up to the garage area. The rear field socket switches the light on before you step outside the door. This creates additional security.</p>Busch-Watchdog PRO 280°
<p>The Busch-Watchdog PRO 280° has the largest socket: Placed on the corner of the house, it detects two sides of the façade and offers the best possible detection with just one detector, especially for residential buildings or carports placed around corners. This is also equipped with a rear field detection for faster switching and a clear detection display </p>In contrast to many other infrared detectors, Busch-Watchdog PRO is equipped with range stabilization. The range is stabilized to +/- 1 m due to the seasonal variations in temperature and the detection can be aligned with pinpoint accuracy.
Recurring static heat movements
The automatic noise suppression system automatically suppresses noise from bushes or exhaust pipes over time.
The Busch-Watchdog PRO can be easily commissioned via the Busch-free@home® Next app and, in addition to run-on time, detection and sensitivity, can be controlled via the app. It can also be used perfectly for monitoring tasks.
With intelligent KNX networking, different lamp groups and brightness levels can be switched at different times of day and in different situations:
In the evening, for example, the path lighting and at night a floodlight as a deterrent.
Wall mounting
<p>Quick and easy to install on the wall, for example in the classic position at the front door and garage. </p>Ceiling mounting
<p>Mounted directly without additional components and adjusted to fit via the joint, for example on canopies on front doors or even warehouses. </p>Corner mounting
<p>Fitted with a corner adapter, it detects buildings on a hill or with a slope and can be easily installed at the corners of buildings. </p> <p> </p>KEY BENEFITS
- Conventional or Smart commissioning via Bluetooth.
- Round and rectangular design in one single device to guarantee high installation comfort.
- Color harmonization with Welcome outdoor stations.
- Available also in KNX and f@h TP/wireless versions.
Home
Switch On
Control Panels
Story | Tiny House
Your Home's Best Friend
Integrations
Matter & Thread
Story | Energy-smart communities
Story | A Renovation Adventure
100 Years of Innovation
Story | Boosting energy productivity
Coming full circle
Exposing Enclosures
New from KNX
Story | Smart Cities
Flexible HVAC Automation
Story | The sustainability shift
Contact us