A DESIGN THAT ADAPTS TO ANY ENVIRONMENT

One of the standout features of the Busch-Watchdog PRO is its flexible design, which effortlessly integrates with any architectural style. Whether mounted on a modern glass façade or a traditional brick wall, this device harmonizes with its surroundings. The Watchdog comes in five distinct color options—including the new stainless steel and anthracite variants—ensuring it can match any building aesthetic, from historic to futuristic. 

 

But it’s not just about looks. The Busch-Watchdog PRO offers incredible installation flexibility. Choose between square or round bases, surface or corner mounting, and even ceiling installation. For more complex architectural structures, such as buildings on slopes or homes with pitched roofs, the Watchdog can be precisely angled to ensure comprehensive coverage. It’s a design that fits everywhere—and blends in seamlessly.

PERFORMANCE BEYOND EXPECTATIONS

At the core of the Busch-Watchdog PRO is its intelligent detection system, tailored to minimize false alarms while maximizing security. Using infrared technology, the device automatically adjusts its sensitivity based on environmental conditions, ensuring accuracy in detecting movement. In the winter, when the temperature difference between a person and the surrounding air is high, the Watchdog reduces sensitivity. In the summer, when this difference is lower, it increases detection accuracy. This dynamic range stabilization keeps false triggers at bay, whether it’s due to wind-blown bushes, small animals, or exhaust heat. 

 

 

Further enhancing its precision, the Busch-Watchdog PRO is equipped with customizable settings, allowing users to adjust the detection range down to a meter. Whether you're securing a townhouse front door or a sprawling garden, the Watchdog can be fine-tuned for exact coverage. The inclusion of a fast-switching relay ensures immediate lighting when movement is detected, providing peace of mind and instant illumination when needed. 

TECHNOLOGICAL INNOVATION MEETS USER CONVENIENCE

The Busch-Watchdog PRO is designed to meet the demands of modern homeowners. With multiple variants available—ranging from the conventional 90°, 220°, and 280° to the more advanced wireless, Bluetooth, and KNX models—the Watchdog fits any security requirement. 

 

For those looking for smart integration, ABB-free@home® allows seamless control over several lighting circuits, adapting to different times of day and usage scenarios. Moreover, the app-controlled versions provide even greater control, letting users configure the detection field, adjust sensitivity, and set switch-on thresholds with ease. Whether you're using the built-in potentiometers for quick setup or relying on the app for precise adjustments, the Watchdog is both intuitive and adaptable. 

COMPREHENSIVE COVERAGE FOR EVERY SPACE

With variants tailored to specific needs, the Busch-Watchdog PRO ensures no corner is left unprotected. For townhouses, the 90° model offers a narrowly defined zone to avoid triggering lights for irrelevant movements, providing precision in areas where every centimetre counts. The 220° model is perfect for larger buildings, with its extended 32-meter range and rear-field detection ensuring comprehensive coverage of entryways, garages, and gardens. For homes with complex angles, the 280° model can monitor multiple directions at once, making it ideal for corner installations and properties with intricate architectural layouts.

THE WATCHDOG. FOR EVERYONE.

With its innovative features, advanced detection technology, and sleek design, the Busch-Watchdog PRO truly stands as a versatile security solution for every building. Its seamless integration into any architectural style, combined with its precise and reliable performance, makes it the ultimate choice for those seeking the perfect balance of form and function. 

 

Whether you're protecting a single home or an expansive property, the Busch-Watchdog PRO ensures that security is never compromised, while still elevating the aesthetic of your surroundings. It’s not just a motion detector; it’s the Watchdog—designed for everyone.

 

Learn more >

Download the brochure >

FEELING INSPIRED?

DON’T MISS THE NEXT EDITION!

 

Subscribe and receive the next edition directly to your inbox.

Home

100 years of MCBs

BAUER pioneers smart technologies

Beyond Regulations

Smart solutions for Living Tomorrow

Building Analyzer case study

Cleanwatts

Automated Façade Control

Electromotor valve drive STK1.2

Energy Meters

Energy Harvesting

KNX App Control Server

KNX Luxurious Ambiance

OneTouch Matter Certified

Hotels & Sustainability

Busch-Watchdog

Thinking outside the box

Welcome IP

Thank you