Monitoring and analyzing energy usage is vital for reducing costs and enhancing the efficiency of electrical assets. ABB's range of DIN-rail energy meters makes it easier to identify areas for improvement, allowing buildings to operate more efficiently and ultimately reduce energy consumption and save costs. The latest additions to the portfolio – the D11 and D13, boast improved functionalities and a sustainable design, making installation faster and simpler than ever. 

 

Whether a commercial, industrial or residential building, a data center or a renewables application, the D11 and D13 are the best solution to ensure optimal overview on the energy usage and an improved energy efficiency. 

EMBEDDED SUSTAINABILITY

The newest range of ABB energy meters is designed for minimal environmental impact. D11 and D13 are the first energy meters part of the ABB EcoSolutions™ program, providing full transparency around environmental impacts across the entire lifecycle of the devices, and are PEP ecopassport® compliant.

 

Developed with sustainability in mind, the meters incorporate 70% recycled plastic for the meter case, utilize recycled paper for the manuals, and employ FSC-certified cardboard for the product packaging, completely free of disposable plastics.

OPTIMIZED FOOTPRINT

The D11 and D13 energy meters have been engineered to optimize the footprint within the panel, offering up to a 50% reduction in size compared to previous B21 and B23 models. The D11 provides a 1-phase direct meter in just 1 DIN module, while the D13 offers a 3-phase direct meter in 3 DIN modules. The new range also provides a 70% reduction in the number of order codes to be managed compared to previous ranges. The D11 and D13 energy meters are globally available, meeting compliance with a range of international standards such as MID for fiscal billing in Europe and IEC 62053-21. 

Learn more about ABB’s Energy Meters portfolio

Learn more

FEELING INSPIRED?

DON’T MISS THE NEXT EDITION!

 

Subscribe and receive the next edition directly to your inbox.

Home

100 years of MCBs

BAUER pioneers smart technologies

Beyond Regulations

Smart solutions for Living Tomorrow

Building Analyzer case study

Cleanwatts

Automated Façade Control

Electromotor valve drive STK1.2

Energy Meters

Energy Harvesting

KNX App Control Server

KNX Luxurious Ambiance

OneTouch Matter Certified

Hotels & Sustainability

Busch-Watchdog

Thinking outside the box

Welcome IP

Thank you