Imagine a device that brings warmth and connection into your home. This is the joy of ABB OneTouch. Sleek and visually appealing, OneTouch not only complements your space with its slim design but also empowers you to do more with simplicity. From answering your door and adjusting lighting to operating blinds and controlling your music, it transforms your space into a smarter, more connected environment.
Ready to integrate with ABB-free@home® wireless devices and Matter devices, OneTouch seamlessly connects your entire home, making every interaction smooth and intuitive. To experience a truly connected home, smart people do smart homes with OneTouch – your search for The One ends here.
Strong wireless
<p>Supports 5 GHz and 2.4 GHz Wi-Fi connectivity </p>Door communication
<p>Compatible with Welcome 2-wire and Welcome-IP (Coming Q1 2025)</p>Automation
<p>Integrates wireless devices via ABB-free@home® OS</p>Thermostat
<p>Integrated sensor and external sensor input </p>Matter Certified
<p>Ready to integrate <a href="https://csa-iot.org/csa_product/onetouch-7/">Matter-enabled</a> devices </p>One App
<p>Control door communication and ABB-free@home® devices on one App </p>Features
Uniquely featuring the ABB-free@home® OS, OneTouch enables effortless connection to ABB door entry systems, ABB-free@ home® wireless devices, and Matter-enabled devices, all in a single panel. It can also be connected to an ABB-free@home® wired system to control it. This integration lets you centrally and remotely manage all your smart home features: door answering, lighting, blinds, and more.
ABB-free@home® Operating System: Effortlessly connects ABB door entry systems, ABB-free@home® wireless devices, and Matter-enabled devices.
Comprehensive Control: Manages door answering, lighting, blinds, temperature, music, and more from a single panel.
Enhanced Interoperability: Controls a wide range of devices, MotionBlinds, Philips Hue, LEDVANCE, Velux windows, Sonoro, Miele, HomeConnect, Faber, CoolAutomation, Sonos and more.
Easy Installation: Featuring the ABB-free@home® OS and dual-band Wi-Fi support (5 GHz + 2.4 GHz) for straightforward setup.
ENDLESS POSSIBILITIES IN A SINGLE APP
Door Communication: Never miss a call. OneTouch takes door communication to the next level. Whether you’re home or away, you can answer the door via the ABB-free@home® NEXT app on your mobile device.
Remote Access: Centralized control through the ABB-free@home® NEXT app, enabling users to manage the whole home from anywhere.
Future-Proof: Ready for ABB-Welcome 2-wire and upcoming ABB-Welcome IP door communication systems.
Superior Display Quality: Excellent color reproduction, wide viewing angle, and responsive touch interface.
Built-In Temperature Sensor: Direct climate control.
Sleek Aesthetics: Available in classic white and black, and with a depth of just 10mm when flush mounted, OneTouch seamlessly blends into any home décor.
User-Friendly: Featuring ABB’s newly developed user interface, OneTouch is designed to provide an intuitive and enjoyable user experience.
ENDLESS POSSIBILITIES IN A SINGLE APP
Voice Control: Works with voice-activated devices like Alexa, Siri, and Google Assistant.
Broad Compatibility: Supports Matter-enabled devices for integration with Apple HomeKit, Google Home, Amazon Alexa, Samsung SmartThings, and other platforms.
Benefits
Discover how OneTouch can transform a living space into a smarter, more connected environment. Whether you’re a homeowner seeking convenience or an installer aiming to offer top-tier solutions, OneTouch serves as the perfect starting point to embark on a smart home adventure.
HOME OWNER
Enhanced Interoperability: Control a variety of devices, thanks to the range of integrations and Add-ons in the ABB-free@home system including MotionBlinds, Philips Hue, LEDVANCE, Velux windows, Sonoro, Miele, HomeConnect, Faber, CoolAutomation, Sonos and more.
Future-Proof: Matter enabled. Stay ahead with a system designed to integrate new smart home technologies as they emerge.
Ultimate Control at Your Fingertips
Comprehensive Management: With OneTouch, control your door entry systems, lighting, blinds, temperature, and more—all from a single panel.
Remote Access: Manage your smart home and answer your door remotely through the ABB-free@home® NEXT app, ensuring you’re always connected, no matter where you are.
Broader Compatibility: OneTouch allows seamless integration with platforms like Apple HomeKit, Google Home, Amazon Alexa, and Samsung SmartThings, supporting Matter-enabled devices.
BENEFITS FOR INSTALLER
Looking to offer your clients a streamlined, cohesive smart home solution? OneTouch is your answer.
Simplified Installation and Commissioning
Effortless Setup: Featuring the ABB-free@home® OS and dual-band Wi-Fi support (5 GHz + 2.4 GHz), installing OneTouch is as simple as wiring a socket. Commissioning is done via the web interface or app. No additional commissioning software is required.
Centralized Control: Offer control of blinds, lighting, windows, music, and more from a single panel. Supports up to 150 ABB-free@home wireless devices.
Versatile Integration: OneTouch connects seamlessly with ABB-Welcome 2-wire systems and is ready for upcoming ABB-Welcome IP door communication systems, providing installers with a versatile solution for various setups.
Streamlined Smart Home Management
Single Hub: Replace multiple gateways and apps with OneTouch, making smart home management straightforward and intuitive.
Maximized Value: Enhance the functionality of existing ABB-free@home® and Matter-enabled devices, offering clients a cohesive, powerful smart home experience.
FEELING INSPIRED?
DON’T MISS THE NEXT EDITION!
Subscribe and receive the next edition directly to your inbox.
Home
100 years of MCBs
BAUER pioneers smart technologies
Beyond Regulations
Smart solutions for Living Tomorrow
Building Analyzer case study
Cleanwatts
Automated Façade Control
Electromotor valve drive STK1.2
Energy Meters
Energy Harvesting
KNX App Control Server
KNX Luxurious Ambiance
OneTouch Matter Certified
Hotels & Sustainability
Busch-Watchdog
Thinking outside the box
Welcome IP
Thank you