Welcome to New Features and Design!
Say hello to ABB-Welcome® IP 2.0, the game-changer in door communication! The latest ABB-Welcome® IP firmware enhances system efficiency with intuitive setup and expanded applications. Featuring seamless scalability, what was previously only suitable for large properties and office buildings is now cost-effective for single-family homes. Get ready to unlock a world of convenience and control.
FLEXIBILITY THAT FITS YOUR LIFE
From single-family homes to sprawling properties, ABB-Welcome IP 2.0 scales effortlessly. Its latest firmware makes setup a breeze, with Power over Ethernet (PoE) and structured cabling keeping things tidy. The Smart IP Configurator ensures no hiccups, and for small setups, you can be up and running in just five minutes, no tech expertise needed! Larger systems? The Smart Access Point Pro adds extra power and features.
SMART HOME, SMARTER ENTRY
More than a door communication solution, the IP Touch 7" and 10" stations sync with ABB-free@home® and KNX, letting you control lights, doors, and more. Imagine your hallway lighting up automatically when you open the door at night! With the ABB-Welcome® app (iOS and Android), you can answer door calls from anywhere, thanks to secure MyBuildings portal connections.
SUCCESS ON A LARGE SCALE
The innovations of ABB Welcome IP 2.0 are impressively showcased in the 'Three Point' project in Dübendorf, near Zurich—one of Switzerland’s most ambitious residential developments. Comprising three high-rise towers and 450 apartments, the project integrates advanced building automation and smart communication systems.
A key highlight is the ABB Welcome IP, chosen for its seamless integration, intuitive operation, and modern design. As Ronald Schmid, project manager at ADT Innova, notes: “For our door communication, we chose the versatile ABB Welcome IP with its outstanding image and voice quality and high-quality IP touch display.” The system enhances both security and convenience, offering features like visitor image capture, elevator coordination, and centralized smart home control through a sleek IP touch interface.
Security You Can Trust
<p>Keep your home safe with cutting-edge access options: </p> <ul> <li>RFID Transponders: Built into Touch 5" and Outdoor Station Touch 5" for keyless entry. </li> <li>QR Codes: Perfect for rentals - generate time-limited codes via the app. </li> <li>PIN Codes: Manage access remotely for ultimate convenience. </li> </ul> <p>The IP Guard Unit adds surveillance and emergency door release, while intercom features let you chat between rooms or units. </p>Cool Features to Love
<ul> <li>Call Forwarding: Redirect door calls during vacations or specific hours. </li> <li>SIP Integration: Forward calls to your PC, SIP phone, or FRITZ!Box. </li> <li>Elevator Control: Sync with elevators for secure, floor-specific access. </li> <li>Wi-Fi Freedom: Place the IP Touch 10" anywhere with Wi-Fi (just add a power supply). </li> </ul>Stylish Panels and Stations
<p>Choose from sleek touch panels like the IP Touch 10", OneTouch 7" (with Matter support), or IP Touch Lite 7". Outdoor stations, like the Touch 5" or modular push-button models, blend durability with style. All-in-One Components </p> <ul> <li>IP Audio Handset: Six buttons, including unlock and mute, with two customizable options. </li> <li>IP Elevator Controller: Limits elevator access for guests. </li> <li>IP Actuator: Controls door openers or lights with ease. </li> <li>Smart Access Point Pro: Your hub for remote management and updates.</li> </ul>FEELING INSPIRED?
DON’T MISS THE NEXT EDITION!
Subscribe and receive the next edition directly to your inbox.
Home
The $3.9 Trillion Circular Economy
Smart Buildings Interoperability
Hospitality
Mission to Zero
From Compliance to Resilience
Smart Energy Management
Startup Challenge 2025
InSite Energy Pro Unveiled
Welcome IP 2.0
Kalmar Energi's Power Plant Upgrade
ABB x Samsung Smart Living
KNX Success in Korea
Kuziini Showroom Bucharest
Ampériance’s Emergency Lighting Revolution
Sweden’s Hernö Gin Hotel
Thank you
Home