In today’s hospitality landscape, every detail influences the guest experience. From lighting and climate to service responsiveness, the technology behind each room must work effortlessly- seamlessly supporting the comfort guests expect and the operational efficiency hotels demand.
<p>At its core, GuestFlow unifies <b>premium material wall panels</b>, <b>intelligent inroom control</b>, and <b>advanced centralized GRMS software</b>, creating a smooth, cohesive experience for guests and operators alike.</p> <p>Guests benefit from a room that responds instantly to their preferences - precisely tuned lighting, ideal temperature, and easy control of blinds, all through a refined, modern interface that blends naturally with the room décor. Behind the scenes, hotel teams gain total visibility through an intuitive dashboard that monitors room status, energy consumption, occupancy, HVAC performance, and service requests in real time. Whether managing a single suite or an entire tower, staff can keep operations running efficiently and consistently.</p>
TYPES OF WALL PANELS:
Different colors available, glass and metal finish, RTC, push buttons and doorbell
, , , , ,
<p>Designed for hospitality from the ground up, ABB GuestFlow integrates securely with Property Management Systems (PMS) over a robust TCP/IP network. This ensures smooth workflows, accurate room updates, and reliable communication- supported by a strong cybersecurity foundation at both the software and controller level.</p> <p>The result is transformative: <b>streamlined operations, reduced energy consumption, faster response times, and a guest experience that feels intuitive from check‑in to check‑out.</b></p> <p>The solution’s architecture is designed for speed and efficiency: simple installation, fast commissioning using on module buttons and predefined templates, and minimal need for specialized tools. Its single RCU design scales easily through expansion modules, making it suitable for both new developments and retrofit environments. Technicians can deploy or troubleshoot rooms quickly (hot-swap, no re-programming), while the unified ecosystem ensures predictable performance and easy updates for teams with limited technical resources. </p> <p>GuestFlow also offers extensive customization options, enabling hotel brands to tailor room controls to their aesthetic, functional, and operational needs. ABB’s development capabilities ensure quick and costeffective delivery of both standard and bespoke features.</p>