MORE UNCOMPROMISING FAILURE PROTECTION FOR EVERYONE
In an increasingly digitalized and electrified world, an uninterruptible power supply is of fundamental importance. This requirement is what drives us to constantly develop new, uncompromising solutions for failure protection. For critical IT infrastructures, medical facilities and industrial plants, as well as for small, medium-sized and large companies. The UPS systems of the "PowerValue" family from ABB are easy to install and maintain, cost-effective to operate and impress as compact systems with a small footprint. The versatile PowerValue portfolio offers suitable UPS configurations for all critical single-phase applications.
ABB POWERVALUE 11RT G3 LIB
<p><b>New standards for the UPS</b></p> <p>The PowerValue 11RT G3 LIB is a compact 19-inch rack mount UPS that sets new standards in uninterruptible power supply. Thanks to the use of state-of-the-art lithium-ion technology, it combines maximum energy density with minimum maintenance requirements. The innovative battery technology enables a service life that is up to three times longer than conventional VRLA batteries, thereby significantly reducing the TCO. At the same time, Li-ion technology is low-maintenance and saves up to 70% space.</p> <p>With an efficiency of up to 96% in online mode and intelligent energy management functions, the PowerValue 11RT G3 LIB offers maximum availability for critical IT loads and building infrastructures. Faster charging times reduce the risk of failure after power interruptions, and an intelligent battery management system (BMS) ensures optimum performance. In this way, the PowerValue 11RT G3 LIB lowers operating costs and reduces the ecological footprint at the same time. Matching external battery cabinets are also available to significantly extend runtime for applications that demand higher autonomy.</p>
TECHNICAL DATA
Power range: 1-3 kVA flexible in 19-inch rackmount design (2U) or as a free-standing unit/tower
<p> </p>Online double conversion technology (VFI) for permanent protection
<p> </p>Lithium-ion battery technology with integrated BMS
<p> </p>Graphic LCD display with comprehensive operating and status information
<p> </p>Intelligent communication interfaces (USB, RS232, slot for SNMP cards)
<p> </p>Extended software integration for shutdown management and monitoring
<p> </p>TOP APPLICATION SCENARIOS:
Small Data centers and server rooms with limited space, Edge computing installations and decentralized IT infrastructures, Critical network and telecommunications systems, Commercial buildings with intelligent building management systems, Medical facilities and laboratories with high availability requirements, Industrial control systems and automation technology
ABB POWERVALUE 11LI UP/PRO
<p><b>Professional UPS Technology for all</b></p> <p>Our 11 LI series makes professional UPS technology accessible to everyone. The PowerValue 11LI is available in two versions: LI Up for entry level and LI Pro for more advanced requirements. In both versions, the series offers a cost-effective solution for reliable protection against voltage fluctuations and power failures. Both models rely on proven VRLA battery technology and impress with their simple plug-and-play installation, intuitive operation and uncomplicated maintenance.</p> <p>The line-interactive technology, combined with intelligent functions, makes the PowerValue 11 LI the ideal choice for residential users and SoHo environments. The intelligent UPS technology offers an uncomplicated, reliable and economical power supply and makes no compromises in terms of quality and protection. At the same time, the compact design saves valuable space for server cabinets and is ideal for working environments such as offices.</p>
TECHNICAL DATA
Power range: 600 VA to 2000 VA
<p> </p>Line-interactive technology with automatic voltage regulation (AVR)
<p> </p>Proven Valve Regulated Lead Acid (VRLA) battery technology
<p> </p>LCD display for status and operating information
<p> </p>USB communication interface
<p> </p>Overload and short-circuit protection and easy battery replacement by the user
<p> </p>TOP APPLICATION SCENARIOS:
Small and medium-sized enterprises (SMEs): IT infrastructure, Home office and remote workplaces with professional requirements, Retail trade: POS systems, cash register systems and merchandise management, Office environments: Workstations, servers and network components, Educational institutions: Computer rooms and management systems, Medical practices and small medical facilities, Craft businesses with digital control technology