A TRUE CLASSIC: BUSCH BALANCE® SI

<p>For many years,&nbsp;<b>Busch Balance® SI&nbsp;</b>has proven itself in diverse environments. This popular switch range offers a comprehensive product portfolio that includes classic light switches and sockets as well as dimmers, motion detectors, room temperature controllers, blind controls, multimedia components, and smart home solutions. Its versatility and balanced design language have made Busch Balance® SI a genuine classic.</p> <p>The series also reflects ABB’s commitment to responsible resource use:&nbsp;<b>Busch Balance® SI in alpine white is Cradle to Cradle Certified® Bronze.</b></p> <p>The new&nbsp;<b>matt black</b>&nbsp;finish introduces a sophisticated design impulse and enhances the aesthetic value of any room. Its matt surface reduces reflections and fits seamlessly into modern minimalist interiors, classic elegant environments, functional commercial spaces, or stylish living areas.</p> <p>Whether in&nbsp;<b>matt black or alpine white</b>, Busch Balance® SI remains true to the diversity and everyday practicality that define the series.</p>

SIMPLE, FAST, SURFACE MOUNTED:

<p>Demand for power outlets has increased dramatically over recent decades. While a typical household&nbsp;operated&nbsp;just 10–15 electrical devices in 1970, today that number has grown to&nbsp;<b>50–70</b>. Digital devices, entertainment electronics, and&nbsp;homeoffice&nbsp;work continue to drive this rise.</p> <p>This development is reflected in&nbsp;<b>DIN 180151:2020</b>, which recommends significantly more sockets per room than in the past:</p> <ul> <li><p><b>8–12</b>&nbsp;sockets in the kitchen</p> </li> <li><p><b>10–15</b>&nbsp;in living areas</p> </li> <li><p><b>6–8</b>&nbsp;in bedrooms</p> </li> </ul> <p>With more people working from home, requirements such as&nbsp;<b>USB charging</b>&nbsp;and&nbsp;<b>reduced standby consumption</b>&nbsp;have become increasingly important.</p> <p>In many existing buildings, however, adding extra sockets can be challenging. Extension strips and multiple sockets increase the risk of overload, while new flush mounted installations require construction work—often not possible in rented apartments.</p> <p>This is where&nbsp;<b>surface mounted solutions for Busch Balance® SI</b>&nbsp;provide an ideal alternative: easy to retrofit and visually aligned with existing interiors.</p>

<p><b>Flat Surface Mounted Housing</b></p> <p>The&nbsp;<b>flat surface‑mounted housing</b>&nbsp;expands an existing socket outlet with additional connections. With a height of just&nbsp;<b>43 mm</b>&nbsp;and installation on an ISO switch box, a single existing socket can be quickly extended into a&nbsp;<b>triple socket unit</b>.</p> <p>&nbsp;</p> <p><b>Surface‑Mounted Housing</b></p> <p>The standard&nbsp;<b>surface‑mounted housings</b>&nbsp;for Busch‑Balance® SI allow additional sockets to be added using existing flush‑mounted or ISO installation boxes. They are perfect for renovations and retrofits where the building fabric should remain untouched. Both&nbsp;<b>alpine white</b>&nbsp;and&nbsp;<b>matt black</b>&nbsp;versions are available to match the design of the series.</p> <p>&nbsp;</p> <p><b>Double Socket Outlet with USB</b></p> <p>The&nbsp;<b>double socket with integrated USB charging</b>&nbsp;combines power supply and device charging in one element. Installed directly in an existing recessed wall box, it enhances functionality without requiring new cable routes. This makes it ideal for home offices, kitchens, and frequently used working areas.</p> <p>Available in&nbsp;<b>white</b>&nbsp;or&nbsp;<b>black</b>, it fits seamlessly with&nbsp;<b>Busch‑Balance® SI</b>&nbsp;and&nbsp;<b>future® linear</b>&nbsp;ranges.</p> <p>&nbsp;</p> <p><b>Surface‑Mounted Housing for Corner Installation</b></p> <p>The&nbsp;<b>corner‑mounted housing</b>&nbsp;can be installed horizontally beneath wall cabinets or vertically in niches and furniture corners. This places sockets exactly where appliances are used while keeping work surfaces clear. The corner housing is available in&nbsp;<b>alpine white</b>&nbsp;or&nbsp;<b>matt black</b>.</p>

CIRCULAR DESIGN, TIMELESS AESTHETICS, INSTALLERFRIENDLY PERFORMANCE

By combining conscious material selection with longlasting product design, BuschBalance® SI supports more sustainable building practices without compromising style or functionality. Its Cradle to Cradle Certified® Bronze components reflect a clear commitment to circularity, while the system’s simplicity and retrofitfriendly options reduce waste and installation effort. For installers, this means quicker, cleaner work; for designers, a cohesive aesthetic available in two versatile finishes. BuschBalance® SI ultimately proves that sustainability and design excellence can coexist seamlessly.