EUROPE’S RENOVATION REALITY: HIGH DEMAND, HIGHER PRESSURE

<p><b>The good news?</b></p> <p>A new generation of professional‑grade wireless solutions is removing the complexity, time, and disruption that once held renovation back. And ABB’s latest innovations put installers at the centre of that shift.</p> <p>The scale of the challenge is massive:&nbsp;<b>85% of EU buildings were built before 2000,</b> and&nbsp;<b>around 75% still perform poorly on energy.</b> Renovation rates, however, remain stuck near&nbsp;1% per year, far below what Europe’s&nbsp;<b>Renovation Wave</b>&nbsp;calls for -&nbsp;<b>35 million renovated homes by 2030.</b></p> <p>&nbsp;</p> <p>Meanwhile, the recast&nbsp;<b>Energy Performance of Buildings Directive (EPBD)</b>&nbsp;is pushing for&nbsp;<b>digital‑ready, future‑proof renovations</b>&nbsp;with national implementation due by&nbsp;<b>May 2026</b>. For installers, this means that smart control, energy transparency, and electrification are no longer optional - they’re expected.</p> <p>At the same time:</p> <ul> <li>Homeowners want<b>&nbsp;less disruption</b>&nbsp;and&nbsp;<b>visible savings.</b></li> <li>Labour shortages mean each technician must deliver&nbsp;<b>more completed jobs per day.</b></li> <li>Customers increasingly expect systems that integrate with&nbsp;<b>Apple, Google, Alexa, SmartThings, and evolving&nbsp;Matter/Thread standards</b></li> </ul> <p>This combination is defining a new era-&nbsp;<b>the wireless-first renovation decade.</b></p>

WHY WIRELESS IS BECOMING THE RENOVATION STANDARD

<p>Renovation is not like new build. Walls are closed, rooms are lived‑in, and surprises sit behind every surface. Installers need technology that works with the building, not against it.</p> <p>&nbsp;</p> <p><b>Professional‑grade wireless delivers exactly that:</b></p> <ul> <li><b>Speed with minimal disruption</b>&nbsp;– Flush-mounted actuators and contactless, battery‑free controls avoid rewiring or wall chasing.</li> <li><b>Reliability that behaves like a wired backbone</b>&nbsp;– A robust mesh network, predictable device performance, and capacity up to ~150 devices via the new SysAP 3.0 Wireless.</li> <li><b>Serviceability for the entire lifecycle</b>&nbsp;– Remote diagnostics, remote commissioning, and&nbsp;<b>OTA firmware updates</b>&nbsp;via&nbsp;<b>myBuildings</b>.</li> <li><b>Security and future‑proofing</b>&nbsp;– Enterprise‑class security and full openness via&nbsp;<b>Matter,&nbsp;Thread,</b> and ABB ecosystem integration.</li> </ul> <p>This is wireless built&nbsp;<b>for professionals.</b></p>

ABB-FREE@HOME® WIRELESS: DESIGNED FOR INSTALLERS, BUILT FOR RENOVATION

<p>ABB has engineered its wireless portfolio around the core retrofit challenges installers face every day.</p>

Lighting upgrades without rewiring

<p>A wireless <b>dimming actuator</b> slips behind the existing switch - no dust, no cables, no plastering. Add motion sensors for safe nighttime guidance, and set up scenes or an <b>All‑Off</b> function in minutes through the <b>free@home® Next App</b>.</p>

Weather aware blind and shutter control

<p>Pair <b>wireless blind actuators</b> with the <b>Wireless Weather Station</b> to automate shading based on sunlight, wind, and privacy needs. A big comfort upgrade, with zero structural work.</p>

Room by room temperature optimization

<p>The <b>RTC sensor unit</b> manages heating schedules and ECO modes, while <b>wireless TRVs</b> offer frost protection and window‑open detection. Control can be tied to presence, time, or “Away” mode for easy energy savings.<br> </p>

Scaling to a full smart home

<p>Start with a function like lighting and expand when ready. Add <b>System Access Point 3.0 Wireless</b> to reach <b>up to 150 devices</b>, enable remote access, and unlock advanced logic, voice control, and interoperability with Matter/Thread ecosystems.</p>

Service tools built for the trade

<p>Technicians gain remote visibility and control via <b>myBuildings</b>, reducing call‑outs and freeing time for more profitable work.</p>

SUSTAINABLE MATERIALS THAT FIT TODAY’S RENOVATION VALUES

Modern renovations increasingly prioritize eco‑design and circular materials. ABB supports that shift through:

  • SAGA™ – Made with bio‑circular materials in a Mission‑to‑Zero factory, blending sustainability with Scandinavian design.
  • Busch‑art Linear® – Up to 98% recycled polycarbonate with 82% CO₂ savings, fully compatible with Busch‑free@home®.

These ranges allow installers to offer clients a visible, tactile sustainability upgrade—not just hidden wiring.


SMART SWITCH WIRELESS: THE RETROFIT GAME CHANGER

One standout innovation is the Smart Switch wireless with energy harvesting.
No wiring. No batteries. No limits.

Installers can place switches exactly where customers want them - in entrance halls, bedside areas, or next to sofas - without touching the building fabric. It’s retrofit freedom and a massive labour‑saver.

WHY INSTALLERS SHOULD LEAN IN NOW

<ol> <li><b>Faster installations = more projects per day<br> </b>Wireless actuators drop behind existing frames, enabling upgrades&nbsp;-&nbsp;like stairway lighting or&nbsp;weatherlinked&nbsp;blinds-&nbsp;in a single visit.&nbsp;</li> <li><b>Reduced service workload</b><br> OTA updates + remote diagnostics = fewer callouts and better margins.&nbsp;</li> <li><b>Confidence under evolving regulations</b><br> EPBD requirements for smart,&nbsp;digitalready&nbsp;renovations make open, integrated solutions the safest&nbsp;longterm&nbsp;choice.&nbsp;</li> <li><b>Growing homeowner demand</b><br> Wireless dominates Europe’s smart home shipments, confirming what installers see on the ground: people want&nbsp;simple,&nbsp;noninvasive&nbsp;upgrades.</li> </ol>

THE NEXT FIVE YEARS: WHAT TO EXPECT

Based on market trends and ABB insights, five shifts will define Europe’s renovation decade:

  1. Wireless‑first specifications for most residential retrofits.
  2. Standardized renovation kits combining lighting, shading, temperature, and energy management.
  3. Installers evolving into ongoing service partners, with remote care as the norm.
  4. Closer alignment with the grid, through smart EMS, tariff signals, and solar optimization.
  5. Interoperability becoming a baseline expectation, not a feature.

THE TAKEAWAY FOR INSTALLERS

Renovation is accelerating and wireless is the technology that will unlock speed, scale, and simplicity. With ABBfree@home® Wireless, installers can:

Deliver high impact upgrades in hours, not days, Reduce disruption and improve customer satisfaction, Build long term service relationships, Stay aligned with EPBD and fast moving smart home standards, Offer sustainable, design forward wiring accessories

The future of renovation is wireless: professional grade, service ready, and open. And with ABB, installers are positioned not just to keep up but to lead.

MORE INFORMATION

Download the Renovation brochure