Demands on planners and installers keep growing. Our comprehensive range of products and tools makes work easier and measurably more efficient. From digital planning tools to simplified installation with push-in technology, pre-assembled distributors to bundles and bulk packaging – we streamline every step from planning to installation.

 

Installation companies face mounting pressure: limited resources, tight timeframes, skilled worker shortages, and in-creasingly complex technical requirements. Add the familiar uncertainties of construction sites and buildings that must adapt flexibly to constant change.

That's why simplifying and optimizing workflows is our priority – a challenge we address daily with market-leading innovations like SMISSLINE TP or FlexLine. For us, work efficiency isn't an abstract metric. It's tangible simplification with measurable results in everyday work.

HOW WE MAKE INSTALLERS’ AND PLANNERS’ LIFE EASIER

It ranges from planning and material logistics to installation, conversion and modular construction concepts

 

Our diverse range of products facilitates workflows in the production line and shortens working times on the shop floor. Planning, Building site and makes conversions possible without any problems, even in critical environments.

 

Planning made easier

  • Our digital planning and configurator tools make planning systems measurably easier and more efficient.
  • Web-based configurators and planning tools that guide you step by step through the layout – such as the ABB Welcome configurator, the Building Planner or the InSite configurator.
  • Applications like this speed up planning, configuration and reduce errors.

 

50% less wiring with FlexLine® protection devices

  • FlexLine protection devices come with push-in terminals instead of screws, enabling convenient cabling from the front that saves 50% in installation time
  • Flex terminals on the bottom of the devices allow a one-size-fits-all busbar to work for all FlexLine devices in many different arrangements on the DIN-rail and frees up storage space

 

LESS TIME ON SITE - PRE-ASSEMBLED AND PRE-WIRED CONSUMER UNITS

  • Reduce assembly, especially for repetitive residential units or commercial spaces
  • Complete consumer units and ready-to-plug-in solutions for modular construction come ex works with built-in protective devices, pre-assembled phase busbars and generous connection space
  • On site, the work is limited to connecting or plugging in the cables - with less wiring work, fewer sources of er-ror and more streamlined processes in the project business.

WIRELESS SMART HOME : Working Smarter in a Labor-Strained Market 

Across Europe, labour shortages are placing growing pressure on installers to deliver more work in less time. Renovation demand is climbing, but skilled hands are limited - making speed, simplicity, and remote service capabilities essential. ABB-free@home® Wireless is engineered precisely for this challenge, helping professionals increase throughput without increasing workforce. ABB‑free@home® Wireless is engineered precisely for this challenge, helping professionals increase throughput without increasing the workforce.

Faster installation with less labor:

<p>Compact actuators fit behind existing switches, eliminating rewiring, wall chasing, and dust. Battery-free Smart Switches require no wiring, allowing single-technician installations.</p>

Scalable central control:

<p>The Wireless System Access Point supports up to 150 devices with remote access, voice control, and ecosys-tem integration in one streamlined hub.</p>

Unified system, minimal training

<p>Complete portfolio covers lighting, blinds, heating, door communication, and more. Integrates with Philips Hue, Sonos, Alexa, Google Assistant, and SmartThings without added complexity.</p>

Remote diagnostics reduce site visits:

<p>OTA firmware updates and remote troubleshooting save labor hours by resolving issues without physical callouts.</p>