SAFE, RELIABLE AND COST EFFECTIVE SOLUTION
ABB Busway is an efficient alternative to cable, providing flexible power distribution solutions for commercial and industrial applications.
OUR OFFERING
By Products
Commercial & Industrial Grade Busway
A range of modular and flexible power distribution systems. It includes the WavePro Series and ReliaGear™, designed to deliver safe, efficient, and cost-effective electrical distribution for commercial buildings and industrial facilities, with easy installation, future expansion flexibility, and up to 50+ years insulation life.
Cast Resin Busway
The low-voltage cast resin busway features halogen-free, non-toxic, and non-flammable epoxy resin insulation, making it ideal for demanding environments such as subways, shipyards, and chemical plants where superior waterproofing and corrosion resistance are critical.
Heavy Industrial & Utility Grade Busway
Metal-enclosed bus duct systems, engineered for flexible power distribution in utility and industrial substations, featuring customizable designs with aluminium or copper conductors to meet demanding jobsite requirements.
- By Products
- By Industries
INDUSTRIES WE SERVE
Serving critical operations across industries with proven reliability, scalability, and performance.
Data Centers, Chemical, Oil & Gas, Power Generation
FREQUENTLY ASKED QUESTIONS
Busway offers: flexibility in tap-off points, easier installation, reduced cable runs, lower costs, simplified maintenance, and compliance with IEC 61439 standards.
ABB Busway supports ratings from 225 to 6000A AC (up to 8000A DC) and operates at 600 volts or less
ABB Busway is rated based on a 55°C hot spot temperature rise over a maximum ambient of 40°C. For higher ambient temperatures, the busway should be derated accordingly.
Copper conductors offer superior electrical conductivity and are typically used in high-current applications. Aluminum conductors are lighter weight and cost-effective, ideal for certain commercial applications. Both comply with IEC 61439 standards.
All ABB busway products comply with the latest IEC 61439 standards and bear the UL label (except where otherwise noted).
Yes. ABB Busway is designed to be safe and reliable for commercial and industrial applications, with comprehensive testing and compliance with international safety standards.