POS-E-KON® INDUSTRIAL PIN AND SLEEVE CONNECTORS

DIN-standard rectangular pin and sleeve connectors adhere to international standards and are used worldwide to provide a high degree of reliability in electrical wiring.

MULTI-PIN CONNECTIONS BUILT FOR DEMANDING INDUSTRIAL ENVIRONMENTS

ABB's Pos-E-Kon connectors are engineered to help keep installations moving and systems running without interruption. Covering a range from 16 to 400 amps, these maintenance-free connectors feature full polarization to help ensure exact voltage, frequency and phase alignment, preventing mismatched power supply connections at every installation. Solderless pressure screw terminals, rear access and take-apart housings make wiring fast and straightforward, helping reduce time on the job.

KEY FEATURES AND BENEFITS

<p>ABB's Pos-E-Kon rectangular pin and sleeve connectors are built to worldwide DIN specifications. They feature a modular design that enables quick assembly at the work site, provides easy access in installations and includes a sealed connector with quick disconnect handles.</p>

Modular

<p>Enable quick and easy assembly at the work site.</p>

Comprehensive

<p>Wide variety of circuit possibilities up to 600 V AC, 10–80 A.</p>

Compliant

<p>Certifications include UL 94V-0; UL recognized E215386; DIN VDE 0627/86 and 0110/02.79; DIN/IEC 512 and 0110-1/04.97; IEC 60.664-1; and CSA.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

OEM manufacturers, Material handling, Robotics, Packaging, Construction equipment manufacturing, Mining equipment manufacturing

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Space constraints, Complex installation environments, Liquid and dust ingress

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

POS-E-KON: DIN-STANDARD INDUSTRIAL CONNECTORS ENGINEERED FOR RELIABLE POWER AND CONTROL CONNECTIONS

Pos-E-Kon delivers industrial-grade pin and sleeve connectors designed for easy access in panels, machinery and enclosures. With quick disconnect handles and sealed designs, these connectors provide reliable connections for demanding industrial applications across North, Central and South America.