RUSSELLSTOLL® INTERCONNECT SYSTEMS FOR HARSH ENVIRONMENTS

Reliable electrical interconnection systems designed to deliver safe, dependable power in demanding wet, corrosive and hazardous industrial environments.

MAINTAIN POWER CONNECTIONS IN HEAVY INDUSTRY, MARINE AND OTHER HARSH ENVIRONMENTS.

ABB's Russellstoll pin and sleeve power connectors are a trusted solution for electrical power connections in some of the most demanding industrial settings. Russellstoll connectors are a complete electrical interconnection system covering applications from heavy industrial and explosion-proof environments to high-pressure washdown settings and internationally compliant installations. 

KEY FEATURES AND BENEFITS

<p>Easy-to-install, maintenance-free interconnection systems from 20 to 400 A with full polarization for exact voltage, frequency and phase matching.</p>

Comprehensive

<p>Wide range of connectors for applications in marine, heavy industrial and harsh environments.</p>

Waterproof

<p>Rated for 1000-PSI water test and withstand high-pressure washdown.</p>

Explosion-proof

<p>Built to withstand the most extreme conditions.</p>

Rugged

<p>Reliable connections maintained in outdoor exposure to elements.&nbsp;</p>

Corrosion-resistant

<p>Stand up to marine conditions and high-corrosion atmospheres.</p>

Chemical-resistant

<p>Withstand exposure to chemicals common to light industrial environments.</p>

Easy installation

<p>Solderless, pressure screw terminals and rear access, combined with take-apart housings, enables quick wiring access.</p>

Compliant

<p>Certifications include IEC 60 309, watertight to IP67 and IP69K.</p>

INDUSTRIES WE SUPPORT

From residential construction to commercial and industrial projects, our products support professionals across diverse industries.

Marine, Ports and shipyards, Heavy industry, Wastewater and irrigation, Agriculture, Pulp and paper, Food and beverage, Oil and gas, Construction, Aerospace, Pharmaceutical

CHALLENGES WE SOLVE

Our products are designed to help professionals solve installation, safety and performance challenges in demanding applications.

Corrosive and marine conditions, Liquid and high-pressure washdown environments, Flooding risk, Humidity exposure, Chemical exposure, Explosion hazards, Harsh environments

\

PRODUCT SELECTION TOOL

Installation Products CAD Catalog

Browse the CAD & BIM catalogs for our products from 3Dfindit. The central platform for engineers, architects, buyers & creative minds.

RUSSELLSTOLL: INDUSTRIAL-STRENGTH PLUGS AND RECEPTACLES ENGINEERED FOR WET, CORROSIVE, AND HAZARDOUS ENVIRONMENTS

Russellstoll delivers industrial-grade plugs, receptacles, and interconnect systems engineered for extreme environments. Trusted in dry, damp, wet, marine and hazardous locations across the U.S. and Latin America.

Learn more